ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Web Price |
Lead Time |
---|---|---|---|
CC10AIPM | - Extension Cable (AS & ASC Series) (32.8 ft. [10 m]) | Request Quote | - |
CC15AIPM | - Extension Cable (AS & ASC Series) (49.2 ft. [15 m]) | Request Quote | - |
CC20AIPM | - Extension Cable (AS & ASC Series) (65.6 ft. [20 m]) | Request Quote | - |
CC01SAR | - Flexible Cable (AS & ASC Series) (3.3 ft. [1 m]) | Request Quote | - |
CC02SAR | - Flexible Cable (AS & ASC Series) (6.6 ft. [2 m]) | Request Quote | - |
CC03SAR | - Flexible Cable (AS & ASC Series) (9.8 ft. [3 m]) | Request Quote | - |
CC05SAR | - Flexible Cable (AS & ASC Series) (16.4 ft. [5 m]) | Request Quote | - |
CC07SAR | - Flexible Cable (AS & ASC Series) (23 ft. [7 m]) | Request Quote | - |
CC10SAR | - Flexible Cable (AS & ASC Series) (32.8 ft. [10 m]) | Request Quote | - |
CC01SARM2 | - Flexible Cable (AS & ASC Series) (3.3 ft. [1 m]) | Request Quote | - |
CC02SARM2 | - Flexible Cable (AS & ASC Series) (6.6 ft. [2 m]) | Request Quote | - |
CC03SARM2 | - Flexible Cable (AS & ASC Series) (9.8 ft. [3 m]) | Request Quote | - |
CC05SARM2 | - Flexible Cable (AS & ASC Series) (16.4 ft. [5 m]) | Request Quote | - |
CC07SARM2 | - Flexible Cable (AS & ASC Series) (23 ft. [7 m]) | Request Quote | - |
CC10SARM2 | - Flexible Cable (AS & ASC Series) (32.8 ft. [10 m]) | Request Quote | - |
AM1-WA1 | - Thermostat (°F) | Request Quote | - |
CC01AST | - Motor Cable for IP65 Rated Motor 3.3 ft (1m) | Request Quote | - |
CC02AST | - Motor Cable for IP65 Rated Motor 6.6 ft (2m) | Request Quote | - |
CC03AST | - Motor Cable for IP65 Rated Motor 9.8 ft (3m) | Request Quote | - |
CC05AST | - Motor Cable for IP65 Rated Motor 16.4 ft (5m) | Request Quote | - |
CC07AST | - Motor Cable for IP65 Rated Motor 23 ft (7m) | Request Quote | - |
CC10AST | - Motor Cable for IP65 Rated Motor 32.8 ft (10m) | Request Quote | - |
CC15AST | - Motor Cable for IP65 Rated Motor 49.2 ft (15m) | Request Quote | - |
CC20AST | - Motor Cable for IP65 Rated Motor 65.6 ft (20m) | Request Quote | - |
CC01SAR2 | - Flexible Motor Cable for IP65 Rated Motor 3.3 ft (1m) | Request Quote | - |