Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ACC_top.jpg
 1 2 3 4 5 »  

Item #

Item Name

Web Price

Lead Time

CC02SAR2 - Flexible Motor Cable for IP65 Rated Motor 6.6 ft (2m) Request Quote -
CC03SAR2 - Flexible Motor Cable for IP65 Rated Motor 9.8 ft (3m) Request Quote -
CC05SAR2 - Flexible Motor Cable for IP65 Rated Motor 16.4 ft (5m) Request Quote -
CC07SAR2 - Flexible Motor Cable for IP65 Rated Motor 23 ft (7m) Request Quote -
CC10SAR2 - Flexible Motor Cable for IP65 Rated Motor 32.8 ft (10m) Request Quote -
CC20T1 - Connector-Terminal Block Conversion Unit Request Quote -
CC36T1 - Driver Cable (Terminal Block Conversion Unit) Request Quote -
CC50T1 - Connector-Terminal Block Conversion Unit (EMP400 Series) Request Quote -
EZT1 - Teaching Pendant Request Quote -
CC002EZ2-L - Controller Link Cable (0.2m) Request Quote -
CC010ESR-2 - Flexible Motor Cable (1m) Request Quote -
CC020ESR-2 - Flexible Motor Cable (2m) Request Quote -
CC030ESR-2 - Flexible Motor Cable (3m) Request Quote -
CC050ESR-2 - Flexible Motor Cable (5m) Request Quote -
CC070ESR-2 - Flexible Motor Cable (7m) Request Quote -
CC100ESR-2 - Flexible Motor Cable (10m) Request Quote -
CC150ESR-2 - Flexible Motor Cable (15m) Request Quote -
CC200ESR-2 - Flexible Motor Cable (20m) Request Quote -
CC010ES-2 - Motor Cable (1m) Request Quote -
CC020ES-2 - Motor Cable (2m) Request Quote -
CC030ES-2 - Motor Cable (3m) Request Quote -
CC050ES-2 - Motor Cable (5m) Request Quote -
CC070ES-2 - Motor Cable (7m) Request Quote -
CC100ES-2 - Motor Cable (10m) Request Quote -
CC150ES-2 - Motor Cable (15m) Request Quote -
 1 2 3 4 5 »