ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Web Price |
Lead Time |
---|---|---|---|
CC200ES-2 | - Motor Cable (20m) | Request Quote | - |
EZED2 | - Data Editing Software | Request Quote | - |
PAEZ-BT2H | - Battery Set (Including Holder) | Request Quote | - |
CC002ES-AS | - AS Driver Conversion Cable | Request Quote | - |
CC005EZ6-EMPD | - Driver - Sensor Cable for using with EMP400 | Request Quote | - |
ESMC-K2 | - EZ Limo Controller (24 VDC) | Request Quote | - |
ESMC-A2 | - EZ Limo Controller (Single-Phase 100-115 VAC) | Request Quote | - |
ESMC-C2 | - EZ Limo Controller (Single-Phase 200-230 VAC) | Request Quote | - |
PACB-1 | - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 50, 100mm Stroke) | Request Quote | - |
PACB-2 | - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 200mm Stroke) | Request Quote | - |
PACB-3 | - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 300mm Stroke) | Request Quote | - |
PACB-4 | - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 400mm Stroke) | Request Quote | - |
PACB-6 | - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 500, 600mm Stroke) | Request Quote | - |
PACB-8 | - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 700, 800mm Stroke) | Request Quote | - |
PACB-10 | - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 900, 1000mm Stroke) | Request Quote | - |
PACB-13 | - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 1100, 1200, 1300mm Stroke) | Request Quote | - |
PACB-15 | - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 1400, 1500mm Stroke) | Request Quote | - |
PACB2-1 | - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 50, 100mm Stroke) | Request Quote | - |
PACB2-2 | - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 200mm Stroke) | Request Quote | - |
PACB2-3 | - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 300mm Stroke) | Request Quote | - |
PACB2-4 | - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 400mm Stroke) | Request Quote | - |
PACB2-6 | - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 500, 600mm Stroke) | Request Quote | - |
PACB2-8 | - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 700, 800mm Stroke) | Request Quote | - |
PACB2-10 | - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 900, 1000mm Stroke) | Request Quote | - |
PACB2-13 | - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 1100, 1200, 1300mm Stroke) | Request Quote | - |