ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Web Price |
Lead Time |
---|---|---|---|
OPX-1A | - Control Module | Request Quote | - |
CC01AXU | - Extension Cable (3.3 ft. [1 m]) | Request Quote | - |
CC02AXU | - Extension Cable (6.6 ft. [2 m]) | Request Quote | - |
CC03AXU | - Extension Cable (9.8 ft. [3 m]) | Request Quote | - |
CC05AXU | - Extension Cable (16.4 ft. [5 m]) | Request Quote | - |
CC10AXU | - Extension Cable (32.8 ft. [10 m]) | Request Quote | - |
CC02AXH | - Extension Cable 1.5m (4.92 ft.) | Request Quote | - |
CC01EMP4 | - Driver Cable (EMP Series Controller / AS Series Driver) (3.3 ft. [1 m]) | Request Quote | - |
CC02EMP4 | - Driver Cable (EMP Series Controller / AS Series Driver) (6.6 ft. [2 m]) | Request Quote | - |
CC01EMP5 | - Driver Cable (EMP Series Controller / RK Series Driver) (3.3 ft. [1 m]) | Request Quote | - |
CC02EMP5 | - Driver Cable (EMP Series Controller / RK Series Driver) (6.6 ft. [2 m]) | Request Quote | - |
CC36D1-1 | - Driver Cable (General Purpose) (3.3 ft. [1 m]) | Request Quote | - |
CC36D2-1 | - Driver Cable (General Purpose) (6.6 ft. [2 m]) | Request Quote | - |
CC20D1-1 | - Driver Cable (General Purpose) (3.3 ft. [1 m]) | Request Quote | - |
CC20D2-1 | - Driver Cable (General Purpose) (6.6 ft. [2 m]) | Request Quote | - |
PAF0P | - Mounting Plate | Request Quote | - |
FC04W5 | - Communication Cable (EMP400 Series) | Request Quote | - |
OP300 | - Operator Interface Unit (EMP400 Series) | Request Quote | - |
2JF-1A2 | - Rack Cover | Request Quote | - |
2JF-2A2 | - Rack Cover | Request Quote | - |
2JF-3A2 | - Rack Cover | Request Quote | - |
4JF-1A2 | - Rack Cover | Request Quote | - |
4JF-2A2 | - Rack Cover | Request Quote | - |
4JF-3A2 | - Rack Cover | Request Quote | - |
4JF-4A2 | - Rack Cover | Request Quote | - |