ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Web Price |
Lead Time |
---|---|---|---|
4J-5A2 | - Supplemental Rack Cover | Request Quote | - |
5J-1A | - Supplemental Rack Cover | Request Quote | - |
5J-2A | - Supplemental Rack Cover | Request Quote | - |
5J-3A | - Supplemental Rack Cover | Request Quote | - |
5J-4A | - Supplemental Rack Cover | Request Quote | - |
5J-5A | - Supplemental Rack Cover | Request Quote | - |
BLFHS-02 | - Remote Control Kit w/ 6.6 ft. (2m) cable | Request Quote | - |
BLFHS-05 | - Remote Control Kit w/ 16.4 ft. (5m) cable | Request Quote | - |
CC03PKT | - Motor Cable (with protective earth wire) (9.8 ft. [3m]) | Request Quote | - |
CC01BLF | - Cable Set 3.3 ft. (1m) | Request Quote | - |
CC02BLF | - Cable Set 6.6 ft. (2m) | Request Quote | - |
CC03BLF | - Cable Set 9.8 ft. (3m) | Request Quote | - |
CC05BLF | - Cable Set 16.4 ft. (5m) | Request Quote | - |
CC07BLF | - Cable Set 23 ft. (7m) | Request Quote | - |
CC10BLF | - Cable Set 32.8 ft. (10m) | Request Quote | - |
CC15BLF | - Cable Set 49.2 ft. (15m) | Request Quote | - |
CC20BLF | - Cable Set 65.6 ft. (20m) | Request Quote | - |
PAL0PA | - Mounting Bracket | Request Quote | - |
PAL0P | - Mounting Bracket | Request Quote | - |
PAL2P-5A | - Mounting Bracket | Request Quote | - |
PAL2P-2 | - Mounting Bracket | Request Quote | - |
PAL2P-5 | - Mounting Bracket | Request Quote | - |
AM2-WA1 | - Thermostat (°F) | Request Quote | - |
SOT7A | - Torque Arm | Request Quote | - |
LC5N06C | - Motor Cable (2 ft. [0.6 m]) | Request Quote | - |