ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Web Price |
Lead Time |
---|---|---|---|
LC5N10C | - Motor Cable (3.3 ft. [1 m]) | Request Quote | - |
TB4-0608 | - Power Relay Box | Request Quote | - |
PADC-CVD | - Cover Plate for CVD Drivers with Right-Angle Connector | $17.00 | - |
MDG60A | - Mounting Pedestal (Single Shaft) | Request Quote | - |
MDG60B | - Mounting Pedestal (Single / Double Shaft) | Request Quote | - |
MDG85A | - Mounting Pedestal (Single Shaft) | Request Quote | - |
MDG85B | - Mounting Pedestal (Single / Double Shaft) | Request Quote | - |
MDG130A | - Mounting Pedestal (Single Shaft) | Request Quote | - |
MDG130B | - Mounting Pedestal (Single / Double Shaft) | Request Quote | - |
MDG85A2 | - Mounting Pedestal (Single Shaft) | Request Quote | - |
MDG85B2 | - Mounting Pedestal (Single / Double Shaft, Brake) | Request Quote | - |
MDG130A2 | - Mounting Pedestal (Single Shaft) | Request Quote | - |
MDG130B2 | - Mounting Pedestal (Single / Double Shaft, Brake) | Request Quote | - |
MDG200A | - Mounting Pedestal (Single Shaft) | Request Quote | - |
MDG200B | - Mounting Pedestal (Single / Double Shaft, Brake) | Request Quote | - |
SOT6 | - Torque Arm | Request Quote | - |
CC01SS052 | - Extension Cable (3.3 ft. [1 m]) | Request Quote | - |
CC02SS052 | - Extension Cable (6.6 ft. [2 m]) | Request Quote | - |
CC03SS052 | - Extension Cable (9.8 ft. [3 m]) | Request Quote | - |
CC04SS052 | - Extension Cable (13.2 ft. [4 m]) | Request Quote | - |
PAL4P-5A | - Mounting Bracket | Request Quote | - |
PAL4P-2 | - Mounting Bracket | Request Quote | - |
AM1-XA1 | - Thermostat (°C) | Request Quote | - |
PAFC01 | - Front Cover | Request Quote | - |
CC01AC04 | - Connection Cable (3.3 ft [1 m]) | Request Quote | - |