Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ACC_top.jpg
« 11 12 13 14 15 »  

Item #

Item Name

Web Price

Lead Time

CC001IF-CA - Control Module Cable (*required to connect OPX-2A or CC05IF-USB to PKA motor) Request Quote -
CC020-RS4A - RS-485 Communication Cable (6.6 ft. [2 m]) Request Quote -
CC020-RS4B - RS-485 Communication Cable (6.6 ft. [2 m]) Request Quote -
PAP4EAC - Installation Plate for EAC Series (Foot Type) Request Quote -
PAP6EAC - Installation Plate for EAC Series (Foot Type) Request Quote -
PAP4EACW - Installation Plate for EAC Series (Foot Type) Request Quote -
PAP6EACW - Installation Plate for EAC Series (Foot Type) Request Quote -
PAF4EAC - Installation Plate for EAC Series (Flange Type) Request Quote -
PAF6EAC - Installation Plate for EAC Series (Flange Type) Request Quote -
C-SL - Cover Panel - Slit Metal Plate Type (IP4X) 11.18 in. (W) X 11.18 in. (H) [284 mm (W) X 284 mm (H)] Request Quote -
C-MSL - Replacement Filters (5 per box) Request Quote -
SOT5A - Torque Arm Request Quote -
CC005HBLB - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 0.5 m Request Quote -
CC010HBLB - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 1 m Request Quote -
CC015HBLB - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 1.5 m Request Quote -
CC020HBLB - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 2 m Request Quote -
CC025HBLB - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 2.5 m Request Quote -
CC030HBLB - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 3 m Request Quote -
CC040HBLB - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 4 m Request Quote -
CC050HBLB - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 5 m Request Quote -
CC070HBLB - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 7 m Request Quote -
CC100HBLB - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 10 m Request Quote -
CC150HBLB - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 15 m Request Quote -
CC200HBLB - Connection / Extension Cable (B Type - Opposite Motor Shaft Outlet), 20 m Request Quote -
CC005HBLF - Connection / Extension Cable (F Type - Motor Shaft Outlet), 0.5 m Request Quote -
« 11 12 13 14 15 »