Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ACC_top.jpg
« 11 12 13 14 15 »  

Item #

Item Name

Web Price

Lead Time

CC010HBLF - Connection / Extension Cable (F Type - Motor Shaft Outlet), 1 m Request Quote -
CC015HBLF - Connection / Extension Cable (F Type - Motor Shaft Outlet), 1.5 m Request Quote -
CC020HBLF - Connection / Extension Cable (F Type - Motor Shaft Outlet), 2 m Request Quote -
CC025HBLF - Connection / Extension Cable (F Type - Motor Shaft Outlet), 2.5 m Request Quote -
CC030HBLF - Connection / Extension Cable (F Type - Motor Shaft Outlet), 3 m Request Quote -
CC040HBLF - Connection / Extension Cable (F Type - Motor Shaft Outlet), 4 m Request Quote -
CC050HBLF - Connection / Extension Cable (F Type - Motor Shaft Outlet), 5 m Request Quote -
CC070HBLF - Connection / Extension Cable (F Type - Motor Shaft Outlet), 7 m Request Quote -
CC100HBLF - Connection / Extension Cable (F Type - Motor Shaft Outlet), 10 m Request Quote -
CC150HBLF - Connection / Extension Cable (F Type - Motor Shaft Outlet), 15 m Request Quote -
CC200HBLF - Connection / Extension Cable (F Type - Motor Shaft Outlet), 20 m Request Quote -
PCD12 - Controller / Driver Box (for 6W ~ 90W Controller / Driver) Request Quote -
PCD12-1 - Driver Box (for BMU 120W Driver) Request Quote -
PCD12A - Driver Box (for BMU 200 W Driver) Request Quote -
MPG - Cable Ground for Driver Box Request Quote -
PFB28A - Mounting Bracket (Metric) Request Quote -
2LSC-P02 - Rack Cover (For Photomicrosensor) (For 100 or 200 mm Rack) Request Quote -
2LSC-P04 - Rack Cover (For Photomicrosensor) (For 300 or 400 mm rack) Request Quote -
4LSC-P02 - Rack Cover (For Photomicrosensor) (For 100 or 200 mm Rack) Request Quote -
4LSC-P04 - Rack Cover (For Photomicrosensor) (For 300 or 400 mm rack) Request Quote -
PAF0PA - Mounting Bracket Request Quote -
PALW1P - Mounting Bracket Request Quote -
2LSC-L02 - Rack Cover (For Photomicrosensor) (For 100 or 200 mm Rack) Request Quote -
2LSC-L04 - Rack Cover (For Photomicrosensor) (For 300 or 400 mm rack) Request Quote -
4LSC-L02 - Rack Cover (For Photomicrosensor) (For 100 or 200 mm Rack) Request Quote -
« 11 12 13 14 15 »