ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Web Price |
Lead Time |
---|---|---|---|
CC02SAR2 | - Flexible Motor Cable for IP65 Rated Motor 6.6 ft (2m) | Request Quote | - |
CC03SAR2 | - Flexible Motor Cable for IP65 Rated Motor 9.8 ft (3m) | Request Quote | - |
CC05SAR2 | - Flexible Motor Cable for IP65 Rated Motor 16.4 ft (5m) | Request Quote | - |
CC07SAR2 | - Flexible Motor Cable for IP65 Rated Motor 23 ft (7m) | Request Quote | - |
CC10SAR2 | - Flexible Motor Cable for IP65 Rated Motor 32.8 ft (10m) | Request Quote | - |
CC20T1 | - Connector-Terminal Block Conversion Unit | Request Quote | - |
CC36T1 | - Driver Cable (Terminal Block Conversion Unit) | Request Quote | - |
CC50T1 | - Connector-Terminal Block Conversion Unit (EMP400 Series) | Request Quote | - |
EZT1 | - Teaching Pendant | Request Quote | - |
CC002EZ2-L | - Controller Link Cable (0.2m) | Request Quote | - |
CC010ESR-2 | - Flexible Motor Cable (1m) | Request Quote | - |
CC020ESR-2 | - Flexible Motor Cable (2m) | Request Quote | - |
CC030ESR-2 | - Flexible Motor Cable (3m) | Request Quote | - |
CC050ESR-2 | - Flexible Motor Cable (5m) | Request Quote | - |
CC070ESR-2 | - Flexible Motor Cable (7m) | Request Quote | - |
CC100ESR-2 | - Flexible Motor Cable (10m) | Request Quote | - |
CC150ESR-2 | - Flexible Motor Cable (15m) | Request Quote | - |
CC200ESR-2 | - Flexible Motor Cable (20m) | Request Quote | - |
CC010ES-2 | - Motor Cable (1m) | Request Quote | - |
CC020ES-2 | - Motor Cable (2m) | Request Quote | - |
CC030ES-2 | - Motor Cable (3m) | Request Quote | - |
CC050ES-2 | - Motor Cable (5m) | Request Quote | - |
CC070ES-2 | - Motor Cable (7m) | Request Quote | - |
CC100ES-2 | - Motor Cable (10m) | Request Quote | - |
CC150ES-2 | - Motor Cable (15m) | Request Quote | - |