Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ACC_top.jpg
« 6 7 8 9 10 »  

Item #

Item Name

Web Price

Lead Time

CC200ES-2 - Motor Cable (20m) Request Quote -
EZED2 - Data Editing Software Request Quote -
PAEZ-BT2H - Battery Set (Including Holder) Request Quote -
CC002ES-AS - AS Driver Conversion Cable Request Quote -
CC005EZ6-EMPD - Driver - Sensor Cable for using with EMP400 Request Quote -
ESMC-K2 - EZ Limo Controller (24 VDC) Request Quote -
ESMC-A2 - EZ Limo Controller (Single-Phase 100-115 VAC) Request Quote -
ESMC-C2 - EZ Limo Controller (Single-Phase 200-230 VAC) Request Quote -
PACB-1 - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 50, 100mm Stroke) Request Quote -
PACB-2 - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 200mm Stroke) Request Quote -
PACB-3 - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 300mm Stroke) Request Quote -
PACB-4 - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 400mm Stroke) Request Quote -
PACB-6 - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 500, 600mm Stroke) Request Quote -
PACB-8 - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 700, 800mm Stroke) Request Quote -
PACB-10 - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 900, 1000mm Stroke) Request Quote -
PACB-13 - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 1100, 1200, 1300mm Stroke) Request Quote -
PACB-15 - Cable Holder [Standard type: 14 mm x 20 mm] (X-axis = 1400, 1500mm Stroke) Request Quote -
PACB2-1 - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 50, 100mm Stroke) Request Quote -
PACB2-2 - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 200mm Stroke) Request Quote -
PACB2-3 - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 300mm Stroke) Request Quote -
PACB2-4 - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 400mm Stroke) Request Quote -
PACB2-6 - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 500, 600mm Stroke) Request Quote -
PACB2-8 - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 700, 800mm Stroke) Request Quote -
PACB2-10 - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 900, 1000mm Stroke) Request Quote -
PACB2-13 - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 1100, 1200, 1300mm Stroke) Request Quote -
« 6 7 8 9 10 »