ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Web Price |
Lead Time |
---|---|---|---|
PACB2-15 | - Cable Holder [Wide type: 14 mm x 40 mm] (X-axis = 1400, 1500mm Stroke) | Request Quote | - |
PAB3 | - Dual Axes Mounting Bracket | Request Quote | - |
CC010ES-3 | - Motor Cable (1m) | Request Quote | - |
CC020ES-3 | - Motor Cable (2m) | Request Quote | - |
CC030ES-3 | - Motor Cable (3m) | Request Quote | - |
CC050ES-3 | - Motor Cable (5m) | Request Quote | - |
CC070ES-3 | - Motor Cable (7m) | Request Quote | - |
CC100ES-3 | - Motor Cable (10m) | Request Quote | - |
CC150ES-3 | - Motor Cable (15m) | Request Quote | - |
CC200ES-3 | - Motor Cable (20m) | Request Quote | - |
CC010ESR-3 | - Flexible Motor Cable (1m) | Request Quote | - |
CC020ESR-3 | - Flexible Motor Cable (2m) | Request Quote | - |
CC030ESR-3 | - Flexible Motor Cable (3m) | Request Quote | - |
CC050ESR-3 | - Flexible Motor Cable (5m) | Request Quote | - |
CC070ESR-3 | - Flexible Motor Cable (7m) | Request Quote | - |
CC100ESR-3 | - Flexible Motor Cable (10m) | Request Quote | - |
CC150ESR-3 | - Flexible Motor Cable (15m) | Request Quote | - |
CC200ESR-3 | - Flexible Motor Cable (20m) | Request Quote | - |
PTP-A4 | - Mounting Plate | Request Quote | - |
PTP-A6 | - Mounting Plate | Request Quote | - |
PAB-S4A4 | - Dual Axes Mounting Plate (EZS4 and EZA4) | Request Quote | - |
PAB-S6A4 | - Dual Axes Mounting Plate (EZS6 and EZA4) | Request Quote | - |
PAB-S6A6 | - Dual Axes Mounting Plate (EZS6 and EZA6) | Request Quote | - |
SDM496 | - Motor Speed Indicator (Digital Display) | Request Quote | - |
PADP01 | - DIN Rail Mounting Plate | Request Quote | - |