Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
fbld_top.jpg
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Power Supply

Web Price

BLED12AM - Brushless DC Motor Driver - Single-Phase 100-120 VAC Request Quote
BLED12CM - Brushless DC Motor Driver - Single-Phase 200-240 VAC Request Quote
BLED12SM - Brushless DC Motor Driver - Three-Phase 200-240 VAC Request Quote
BXSD30-A - Brushless DC Motor Driver (Single-Phase 100-120 VAC) - Single-Phase 100-120 VAC Request Quote
BXSD30-C - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) - Single-Phase, Three-Phase 200-240 VAC Request Quote
BXSD60-A - Brushless DC Motor Driver (Single-Phase 100-120 VAC) - Single-Phase 100-120 VAC Request Quote
BXSD60-C - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) - Single-Phase, Three-Phase 200-240 VAC Request Quote
BXSD120-A - Brushless DC Motor Driver (Single-Phase 100-120 VAC) - Single-Phase 100-120 VAC Request Quote
BXSD120-C - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) - Single-Phase, Three-Phase 200-240 VAC Request Quote
BXSD200-A - Brushless DC Motor Driver (Single-Phase 100-120 VAC) - Single-Phase 100-120 VAC Request Quote
BXSD200-C - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) - Single-Phase, Three-Phase 200-240 VAC Request Quote
BXSD400-C - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) - Single-Phase, Three-Phase 200-240 VAC Request Quote
BLVD20KM - Brushless DC Motor Driver - 24 VDC Request Quote
BLVD40NM - Brushless DC Motor Driver - 48 VDC Request Quote
BLVD10KM - Brushless DC Motor Driver - 24 VDC Request Quote
Unit of Measure
1 2 3 4 5