ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Power Supply |
Web Price |
---|---|---|---|
USP315-2E | - AC Speed Controller | - Single-Phase 200-230 VAC | Request Quote |
USP425-1U | - AC Speed Controller | - Single-Phase 100-115 VAC | Request Quote |
USP425-2E | - AC Speed Controller | - Single-Phase 200-230 VAC | Request Quote |
USP540-1U | - AC Speed Controller | - Single-Phase 100-115 VAC | Request Quote |
USP540-2E | - AC Speed Controller | - Single-Phase 200-230 VAC | Request Quote |
USP560-1U | - AC Speed Controller | - Single-Phase 100-115 VAC | Request Quote |
USP560-2E | - AC Speed Controller | - Single-Phase 200-230 VAC | Request Quote |
USP590-1U | - AC Speed Controller | - Single-Phase 100-115 VAC | Request Quote |
USP590-2E | - AC Speed Controller | - Single-Phase 200-230 VAC | Request Quote |
FE100A | - Speed Controller | - Single-Phase 100-120 VAC | Request Quote |
FE100C | - Speed Controller | - Single-Phase 200-240 VAC | Request Quote |
FE100S | - Speed Controller | - Three-Phase 200-240 VAC | Request Quote |
FE200A | - Speed Controller | - Single-Phase 100-120 VAC | Request Quote |
FE200C | - Speed Controller | - Single-Phase 200-240 VAC | Request Quote |
FE200S | - Speed Controller | - Three-Phase 200-240 VAC | Request Quote |
BMUD30-A | - Brushless DC Motor Driver | - Single-Phase 100-120 VAC | Request Quote |
BMUD30-C | - Brushless DC Motor Driver | - Single-Phase 200-240 VAC | Request Quote |
BMUD60-A | - Brushless DC Motor Driver | - Single-Phase 100-120 VAC | Request Quote |
BMUD60-C | - Brushless DC Motor Driver | - Single-Phase 200-240 VAC | Request Quote |
BMUD120-A | - Brushless DC Motor Driver | - Single-Phase 100-120 VAC | Request Quote |
BMUD120-C | - Brushless DC Motor Driver | - Single-Phase 200-240 VAC | Request Quote |
BXD30A-A | - Brushless DC Speed Controller | - Single-Phase 100-115 VAC | Request Quote |
BXD30A-C | - Brushless DC Speed Controller | - Single-Phase/Three-Phase 200-230 VAC | Request Quote |
BXD60A-A | - Brushless DC Speed Controller | - Single-Phase 100-115 VAC | Request Quote |
BXD60A-C | - Brushless DC Speed Controller | - Single-Phase/Three-Phase 200-230 VAC | Request Quote |