ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Power Supply |
Web Price |
---|---|---|---|
BLED12AM | - Brushless DC Motor Driver | - Single-Phase 100-120 VAC | Request Quote |
BLED12CM | - Brushless DC Motor Driver | - Single-Phase 200-240 VAC | Request Quote |
BLED12SM | - Brushless DC Motor Driver | - Three-Phase 200-240 VAC | Request Quote |
BXSD30-A | - Brushless DC Motor Driver (Single-Phase 100-120 VAC) | - Single-Phase 100-120 VAC | Request Quote |
BXSD30-C | - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) | - Single-Phase, Three-Phase 200-240 VAC | Request Quote |
BXSD60-A | - Brushless DC Motor Driver (Single-Phase 100-120 VAC) | - Single-Phase 100-120 VAC | Request Quote |
BXSD60-C | - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) | - Single-Phase, Three-Phase 200-240 VAC | Request Quote |
BXSD120-A | - Brushless DC Motor Driver (Single-Phase 100-120 VAC) | - Single-Phase 100-120 VAC | Request Quote |
BXSD120-C | - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) | - Single-Phase, Three-Phase 200-240 VAC | Request Quote |
BXSD200-A | - Brushless DC Motor Driver (Single-Phase 100-120 VAC) | - Single-Phase 100-120 VAC | Request Quote |
BXSD200-C | - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) | - Single-Phase, Three-Phase 200-240 VAC | Request Quote |
BXSD400-C | - Brushless DC Motor Driver (Single-Phase, Three-Phase 200-240 VAC) | - Single-Phase, Three-Phase 200-240 VAC | Request Quote |
BLVD20KM | - Brushless DC Motor Driver | - 24 VDC | Request Quote |
BLVD40NM | - Brushless DC Motor Driver | - 48 VDC | Request Quote |
BLVD10KM | - Brushless DC Motor Driver | - 24 VDC | Request Quote |