Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models available
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

3RK15GN-AWU / 3GN3KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 3 :1 - Parallel Shaft Gearhead - 2.3 - 600 Request Quote
3RK15GN-AWU / 3GN3.6KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Parallel Shaft Gearhead - 2.7 - 500 Request Quote
3RK15GN-AWU / 3GN5KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - 3.8 - 360 Request Quote
3RK15GN-AWU / 3GN6KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - 4.5 - 300 Request Quote
3RK15GN-AWU / 3GN7.5KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Parallel Shaft Gearhead - 5.6 - 240 Request Quote
3RK15GN-AWU / 3GN9KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - 6.8 - 200 Request Quote
3RK15GN-AWU / 3GN12.5KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 12.5 :1 - Parallel Shaft Gearhead - 9.7 - 144 Request Quote
3RK15GN-AWU / 3GN15KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - 11.5 - 120 Request Quote
3RK15GN-AWU / 3GN18KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 18 :1 - Parallel Shaft Gearhead - 13.2 - 100 Request Quote
3RK15GN-AWU / 3GN25KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 25 :1 - Parallel Shaft Gearhead - 16.8 - 72 Request Quote
3RK15GN-AWU / 3GN30KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - 20 - 60 Request Quote
3RK15GN-AWU / 3GN36KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - 24 - 50 Request Quote
3RK15GN-AWU / 3GN50KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 50 :1 - Parallel Shaft Gearhead - 30 - 36 Request Quote
3RK15GN-AWU / 3GN60KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 60 :1 - Parallel Shaft Gearhead - 37 - 30 Request Quote
3RK15GN-AWU / 3GN75KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 75 :1 - Parallel Shaft Gearhead - 44 - 24 Request Quote
3RK15GN-AWU / 3GN90KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 90 :1 - Parallel Shaft Gearhead - 44 - 20 Request Quote
3RK15GN-AWU / 3GN100KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 100 :1 - Parallel Shaft Gearhead - 44 - 18 Request Quote
3RK15GN-AWU / 3GN120KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 120 :1 - Parallel Shaft Gearhead - 44 - 15 Request Quote
3RK15GN-AWU / 3GN150KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 150 :1 - Parallel Shaft Gearhead - 44 - 12 Request Quote
3RK15GN-AWU / 3GN180KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - 180 :1 - Parallel Shaft Gearhead - 44 - 10 Request Quote
3RK15GN-CWE / 3GN3KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 3 :1 - Parallel Shaft Gearhead - 2.6 [50 Hz] 2.3 [60 Hz] - 500 [50 Hz] 600 [60 Hz] Request Quote
3RK15GN-CWE / 3GN3.6KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 3.6 :1 - Parallel Shaft Gearhead - 3.1 [50 Hz] 2.7 [60 Hz] - 500 [60 Hz] 416 [50 Hz] Request Quote
3RK15GN-CWE / 3GN5KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 5 :1 - Parallel Shaft Gearhead - 4.5 [50 Hz] 3.8 [60 Hz] - 300 [50 Hz] 360 [60 Hz] Request Quote
3RK15GN-CWE / 3GN6KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 6 :1 - Parallel Shaft Gearhead - 5.3 [50 Hz] 4.5 [60 Hz] - 250 [50 Hz] 300 [60 Hz] Request Quote
3RK15GN-CWE / 3GN7.5KA - Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - 7.5 :1 - Parallel Shaft Gearhead - 6.7 [50 Hz] 5.6 [60 Hz] - 200 [50 Hz] 240 [60 Hz] Request Quote
 1 2 3 4 5 »