Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models available
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

4RK25GN-AWTU / 4GN30KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - 32 - 60 Request Quote
4RK25GN-AWTU / 4GN36KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - 39 - 50 Request Quote
4RK25GN-AWTU / 4GN50KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 50 :1 - Parallel Shaft Gearhead - 49 - 36 Request Quote
4RK25GN-AWTU / 4GN60KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 60 :1 - Parallel Shaft Gearhead - 59 - 30 Request Quote
4RK25GN-AWTU / 4GN75KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 75 :1 - Parallel Shaft Gearhead - 70 - 24 Request Quote
4RK25GN-AWTU / 4GN90KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 90 :1 - Parallel Shaft Gearhead - 70 - 20 Request Quote
4RK25GN-AWTU / 4GN100KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 100 :1 - Parallel Shaft Gearhead - 70 - 18 Request Quote
4RK25GN-AWTU / 4GN120KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 120 :1 - Parallel Shaft Gearhead - 70 - 15 Request Quote
4RK25GN-AWTU / 4GN150KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 150 :1 - Parallel Shaft Gearhead - 70 - 12 Request Quote
4RK25GN-AWTU / 4GN180KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 180 :1 - Parallel Shaft Gearhead - 70 - 10 Request Quote
4RK25GN-AWU / 4GN3KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 3 :1 - Parallel Shaft Gearhead - 3.6 - 600 Request Quote
4RK25GN-AWU / 4GN3.6KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Parallel Shaft Gearhead - 4.4 - 500 Request Quote
4RK25GN-AWU / 4GN5KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - 6.1 - 360 Request Quote
4RK25GN-AWU / 4GN6KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - 7.3 - 300 Request Quote
4RK25GN-AWU / 4GN7.5KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Parallel Shaft Gearhead - 8.8 - 240 Request Quote
4RK25GN-AWU / 4GN9KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - 10.6 - 200 Request Quote
4RK25GN-AWU / 4GN12.5KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 12.5 :1 - Parallel Shaft Gearhead - 15 - 144 Request Quote
4RK25GN-AWU / 4GN15KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - 18.5 - 120 Request Quote
4RK25GN-AWU / 4GN18KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 18 :1 - Parallel Shaft Gearhead - 22 - 100 Request Quote
4RK25GN-AWU / 4GN25KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 25 :1 - Parallel Shaft Gearhead - 27 - 72 Request Quote
4RK25GN-AWU / 4GN30KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - 32 - 60 Request Quote
4RK25GN-AWU / 4GN36KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - 39 - 50 Request Quote
4RK25GN-AWU / 4GN50KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 50 :1 - Parallel Shaft Gearhead - 49 - 36 Request Quote
4RK25GN-AWU / 4GN60KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 60 :1 - Parallel Shaft Gearhead - 59 - 30 Request Quote
4RK25GN-AWU / 4GN75KA - Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - 75 :1 - Parallel Shaft Gearhead - 70 - 24 Request Quote
« 6 7 8 9 10 »