Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models available
« 16 17 18 19 20 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

5RK90GU-AWU / 5GU120KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 120 :1 - Parallel Shaft Gearhead - 177 - 15 $363.00
5RK90GU-AWU / 5GU150KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 150 :1 - Parallel Shaft Gearhead - 177 - 12 $363.00
5RK90GU-AWU / 5GU50KHA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 50 :1 - High-Power Parallel Shaft - 177 - 36 Request Quote
5RK90GU-AWU / 5GU60KHA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 60 :1 - High-Power Parallel Shaft - 170 - 30 Request Quote
5RK90GU-AWU / 5GU75KHA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 75 :1 - High-Power Parallel Shaft - 200 - 24 Request Quote
5RK90GU-AWU / 5GU90KHA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 90 :1 - High-Power Parallel Shaft - 220 - 20 Request Quote
5RK90GU-AWU / 5GU100KHA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 100 :1 - High-Power Parallel Shaft - 260 - 18 Request Quote
5RK90GU-AWU / 5GU120KHA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 120 :1 - High-Power Parallel Shaft - 260 - 15 Request Quote
5RK90GU-AWU / 5GU150KHA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 150 :1 - High-Power Parallel Shaft - 260 - 12 Request Quote
5RK90GU-CWE / 5GU180KHA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 180 :1 - High-Power Parallel Shaft - 260 - 10 Request Quote
5RK90GU-CWE / 5GU3KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 3 :1 - Parallel Shaft Gearhead - 15.9 [50 Hz] 13.2 [60 Hz] - 500 [50 Hz] 600 [60 Hz] $328.00
5RK90GU-CWE / 5GU3.6KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 3.6 :1 - Parallel Shaft Gearhead - 15.9 [60 Hz] 18.5 [50 Hz] - 500 [60 Hz] 416 [50 Hz] $328.00
5RK90GU-CWE / 5GU5KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 5 :1 - Parallel Shaft Gearhead - 26 [50 Hz] 22 [60 Hz] - 300 [50 Hz] 360 [60 Hz] $328.00
5RK90GU-CWE / 5GU6KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 6 :1 - Parallel Shaft Gearhead - 30 [50 Hz] 25 [60 Hz] - 250 [50 Hz] 300 [60 Hz] $328.00
5RK90GU-CWE / 5GU7.5KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 7.5 :1 - Parallel Shaft Gearhead - 38 [50 Hz] 32 [60 Hz] - 200 [50 Hz] 240 [60 Hz] $328.00
5RK90GU-CWE / 5GU9KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 9 :1 - Parallel Shaft Gearhead - 46 [50 Hz] 38 [60 Hz] - 200 [60 Hz] 166 [50 Hz] $328.00
5RK90GU-CWE / 5GU12.5KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 12.5 :1 - Parallel Shaft Gearhead - 59 [50 Hz] 48 [60 Hz] - 120 [50 Hz] 144 [60 Hz] $349.00
5RK90GU-CWE / 5GU15KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 15 :1 - Parallel Shaft Gearhead - 58 [60 Hz] 70 [50 Hz] - 100 [50 Hz] 120 [60 Hz] $349.00
5RK90GU-CWE / 5GU18KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 18 :1 - Parallel Shaft Gearhead - 84 [50 Hz] 69 [60 Hz] - 83 [50 Hz] 100 [60 Hz] $349.00
5RK90GU-CWE / 5GU25KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 25 :1 - Parallel Shaft Gearhead - 106 [50 Hz] 88 [60 Hz] - 60 [50 Hz] 72 [60 Hz] $358.00
5RK90GU-CWE / 5GU30KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 30 :1 - Parallel Shaft Gearhead - 128 [50 Hz] 106 [60 Hz] - 50 [50 Hz] 60 [60 Hz] $358.00
5RK90GU-CWE / 5GU36KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 36 :1 - Parallel Shaft Gearhead - 153 [50 Hz] 127 [60 Hz] - 50 [60 Hz] 41 [50 Hz] $358.00
5RK90GU-CWE / 5GU50KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 50 :1 - Parallel Shaft Gearhead - 177 - 30 [50 Hz] 36 [60 Hz] $358.00
5RK90GU-CWE / 5GU60KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 60 :1 - Parallel Shaft Gearhead - 177 - 25 [50 Hz] 30 [60 Hz] $358.00
5RK90GU-CWE / 5GU75KA - Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 75 :1 - Parallel Shaft Gearhead - 177 - 20 [50 Hz] 24 [60 Hz] $370.00
« 16 17 18 19 20 »