Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|
4RK25GN-CWTE / 4GN9RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Right-Angle Hollow Shaft Gearhead | - 8.1 [50 Hz] 6.8 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
4RK25GN-CWTE / 4GN15RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Right-Angle Hollow Shaft Gearhead | - 16.4 [50 Hz] 13.2 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
4RK25GN-CWTE / 4GN18RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Right-Angle Hollow Shaft Gearhead | - 19.5 [50 Hz] 15.9 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
4RK25GN-CWTE / 4GN30RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Right-Angle Hollow Shaft Gearhead | - 32 [50 Hz] 27 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
4RK25GN-CWTE / 4GN36RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Right-Angle Hollow Shaft Gearhead | - 38 [50 Hz] 32 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
4RK25GN-CWTE / 4GN60RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Right-Angle Hollow Shaft Gearhead | - 65 [50 Hz] 53 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
4RK25GN-CWTE / 4GN90RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Right-Angle Hollow Shaft Gearhead | - 70 | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
4RK25GN-CWTE / 4GN120RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Right-Angle Hollow Shaft Gearhead | - 70 | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
4RK25GN-CWTE / 4GN180RH | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Right-Angle Hollow Shaft Gearhead | - 70 | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
4RK25GN-AWTU / 4GN3.6RAA | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - 2.7 | - 500 | Request Quote |
4RK25GN-AWTU / 4GN6RAA | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - 4.5 | - 300 | Request Quote |
4RK25GN-AWTU / 4GN9RAA | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - 6.8 | - 200 | Request Quote |
4RK25GN-AWTU / 4GN15RAA | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - 13.2 | - 120 | Request Quote |
4RK25GN-AWTU / 4GN18RAA | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - 15.9 | - 100 | Request Quote |
4RK25GN-AWTU / 4GN30RAA | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - 27 | - 60 | Request Quote |
4RK25GN-AWTU / 4GN36RAA | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - 32 | - 50 | Request Quote |
4RK25GN-AWTU / 4GN60RAA | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - 53 | - 30 | Request Quote |
4RK25GN-AWTU / 4GN90RAA | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - 70 | - 20 | Request Quote |
4RK25GN-AWTU / 4GN120RAA | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - 70 | - 15 | Request Quote |
4RK25GN-AWTU / 4GN180RAA | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - 70 | - 10 | Request Quote |
4RK25GN-AWU / 4GN3.6RAA | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - 2.7 | - 500 | Request Quote |
4RK25GN-AWU / 4GN6RAA | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - 4.5 | - 300 | Request Quote |
4RK25GN-AWU / 4GN9RAA | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - 6.8 | - 200 | Request Quote |
4RK25GN-AWU / 4GN15RAA | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - 13.2 | - 120 | Request Quote |
4RK25GN-AWU / 4GN18RAA | - Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - 15.9 | - 100 | Request Quote |