Rated Torque (lb-in) |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
AXH015K-5 | - Brushless Speed Control System | - 1.65 in. sq. | - 15 W (1/50 HP) | - 24 VDC | - 5 :1 | - 2 | - 20 ~ 600 | - 2.20 oz-in2 | Request Quote | - |
AXH015K-10 | - Brushless Speed Control System | - 1.65 in. sq. | - 15 W (1/50 HP) | - 24 VDC | - 10 :1 | - 3.90 | - 10 ~ 300 | - 9.30 oz-in2 | Request Quote | - |
AXH015K-15 | - Brushless Speed Control System | - 1.65 in. sq. | - 15 W (1/50 HP) | - 24 VDC | - 15 :1 | - 6 | - 6.7 ~ 200 | - 21 oz-in2 | Request Quote | - |
AXH015K-20 | - Brushless Speed Control System | - 1.65 in. sq. | - 15 W (1/50 HP) | - 24 VDC | - 20 :1 | - 7.60 | - 5 ~ 150 | - 38 oz-in2 | Request Quote | - |
AXH015K-30 | - Brushless Speed Control System | - 1.65 in. sq. | - 15 W (1/50 HP) | - 24 VDC | - 30 :1 | - 11.50 | - 3.3 ~ 100 | - 86 oz-in2 | Request Quote | - |
AXH015K-50 | - Brushless Speed Control System | - 1.65 in. sq. | - 15 W (1/50 HP) | - 24 VDC | - 50 :1 | - 17.70 | - 2 ~ 60 | - 240 oz-in2 | Request Quote | - |
AXH015K-100 | - Brushless Speed Control System | - 1.65 in. sq. | - 15 W (1/50 HP) | - 24 VDC | - 100 :1 | - 17.70 | - 1 ~ 30 | - 240 oz-in2 | Request Quote | - |
AXH230KC-5 | - Brushless Speed Control System | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - 5 :1 | - 4.70 | - 20 ~ 500 | - 8.50 oz-in2 | Request Quote | - |
AXH230KC-10 | - Brushless Speed Control System | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - 10 :1 | - 9.70 | - 10 ~ 250 | - 34 oz-in2 | Request Quote | - |
AXH230KC-15 | - Brushless Speed Control System | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - 15 :1 | - 14.10 | - 6.7 ~ 167 | - 77 oz-in2 | Request Quote | - |
AXH230KC-20 | - Brushless Speed Control System | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - 20 :1 | - 19.40 | - 5 ~ 125 | - 136 oz-in2 | Request Quote | - |
AXH230KC-30 | - Brushless Speed Control System | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - 30 :1 | - 27 | - 3.3 ~ 83 | - 310 oz-in2 | Request Quote | - |
AXH230KC-50 | - Brushless Speed Control System | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - 50 :1 | - 46 | - 2 ~ 50 | - 850 oz-in2 | Request Quote | - |
AXH230KC-100 | - Brushless Speed Control System | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - 100 :1 | - 53 | - 1 ~ 25 | - 850 oz-in2 | Request Quote | - |
AXH230KC-200 | - Brushless Speed Control System | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - 200 :1 | - 53 | - 0.5 ~ 12.5 | - 850 oz-in2 | Request Quote | - |
AXH450KC-5 | - Brushless Speed Control System | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - 5 :1 | - 7.90 | - 20 ~ 500 | - 30 oz-in2 | Request Quote | - |
AXH450KC-10 | - Brushless Speed Control System | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - 10 :1 | - 15.90 | - 10 ~ 250 | - 120 oz-in2 | Request Quote | - |
AXH450KC-15 | - Brushless Speed Control System | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - 15 :1 | - 23 | - 6.7 ~ 167 | - 270 oz-in2 | Request Quote | - |
AXH450KC-20 | - Brushless Speed Control System | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - 20 :1 | - 31 | - 5 ~ 125 | - 480 oz-in2 | Request Quote | - |
AXH450KC-30 | - Brushless Speed Control System | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - 30 :1 | - 46 | - 3.3 ~ 83 | - 1080 oz-in2 | Request Quote | - |
AXH450KC-50 | - Brushless Speed Control System | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - 50 :1 | - 76 | - 2 ~ 50 | - 3000 oz-in2 | Request Quote | - |
AXH450KC-100 | - Brushless Speed Control System | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - 100 :1 | - 141 | - 1 ~ 25 | - 3000 oz-in2 | Request Quote | - |
AXH450KC-200 | - Brushless Speed Control System | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - 200 :1 | - 141 | - 0.5 ~ 12.5 | - 3000 oz-in2 | Request Quote | - |
AXH5100KC-5 | - Brushless Speed Control System | - 3.54 in. sq. | - 100 W (1/8 HP) | - 24 VDC | - 5 :1 | - 15.90 | - 20 ~ 500 | - 137 oz-in2 | Request Quote | - |
AXH5100KC-10 | - Brushless Speed Control System | - 3.54 in. sq. | - 100 W (1/8 HP) | - 24 VDC | - 10 :1 | - 31 | - 10 ~ 250 | - 547 oz-in2 | Request Quote | - |