ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
AXH5100KC-15 | - Brushless Speed Control System | - 3.54 in. sq. | - 100 W (1/8 HP) | - 24 VDC | - 15 :1 | - 47 | - 6.7 ~ 167 | - 1230 oz-in2 | Request Quote | - |
AXH5100KC-20 | - Brushless Speed Control System | - 3.54 in. sq. | - 100 W (1/8 HP) | - 24 VDC | - 20 :1 | - 63 | - 5 ~ 125 | - 2188 oz-in2 | Request Quote | - |
AXH5100KC-30 | - Brushless Speed Control System | - 3.54 in. sq. | - 100 W (1/8 HP) | - 24 VDC | - 30 :1 | - 91 | - 3.3 ~ 83 | - 4923 oz-in2 | Request Quote | - |
AXH5100KC-50 | - Brushless Speed Control System | - 3.54 in. sq. | - 100 W (1/8 HP) | - 24 VDC | - 50 :1 | - 152 | - 2 ~ 50 | - 13675 oz-in2 | Request Quote | - |
AXH5100KC-100 | - Brushless Speed Control System | - 3.54 in. sq. | - 100 W (1/8 HP) | - 24 VDC | - 100 :1 | - 260 | - 1 ~ 25 | - 13675 oz-in2 | Request Quote | - |
AXH5100KC-200 | - Brushless Speed Control System | - 3.54 in. sq. | - 100 W (1/8 HP) | - 24 VDC | - 200 :1 | - 260 | - 0.5 ~ 12.5 | - 13675 oz-in2 | Request Quote | - |
AXH015K-A | - Brushless Speed Control System | - 1.65 in. sq. | - 15 W (1/50 HP) | - 24 VDC | - | - 0.40 | - 100 ~ 3000 | - 2.70 oz-in2 | Request Quote | - |
AXH230KC-A | - Brushless Speed Control System | - 2.36 in. sq. | - 30 W (1/25 HP) | - 24 VDC | - | - 1.1 | - 100 ~ 3000 | - 9.80 oz-in2 | Request Quote | - |
AXH450KC-A | - Brushless Speed Control System | - 3.15 in. sq. | - 50 W (1/15 HP) | - 24 VDC | - | - 1.80 | - 100 ~ 3000 | - 18.10 oz-in2 | Request Quote | - |
AXH5100KC-A | - Brushless Speed Control System | - 3.54 in. sq. | - 100 W (1/8 HP) | - 24 VDC | - | - 3.50 | - 100 ~ 3000 | - 31 oz-in2 | Request Quote | - |