ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Compact, space saving, brushless motor with speed control unit provides easy wiring and operation.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Variable Speed Range (r/min) |
Rated Torque (lb-in) |
Permissible Load Inertia |
Web Price |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|
| AXU210A-A | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - | - 100 ~ 2000 | - 0.40 | - 2.70 oz-in2 | Request Quote | - |
| AXU210C-A | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - | - 100 ~ 2000 | - 0.40 | - 2.70 oz-in2 | Request Quote | - |
| AXU210S-A | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Three-Phase 200-230 VAC | - | - 100 ~ 2000 | - 0.40 | - 2.70 oz-in2 | Request Quote | - |
| AXU425A-A | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - | - 100 ~ 2000 | - 1.1 | - 9.80 oz-in2 | Request Quote | - |
| AXU425C-A | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 200-230 VAC | - | - 100 ~ 2000 | - 1.1 | - 9.80 oz-in2 | Request Quote | - |
| AXU425S-A | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200-230 VAC | - | - 100 ~ 2000 | - 1.1 | - 9.80 oz-in2 | Request Quote | - |
| AXU540A-A | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - | - 100 ~ 2000 | - 1.80 | - 18.10 oz-in2 | Request Quote | - |
| AXU540C-A | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 200-230 VAC | - | - 100 ~ 2000 | - 1.80 | - 18.10 oz-in2 | Request Quote | - |
| AXU540S-A | - Brushless Speed Control System | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200-230 VAC | - | - 100 ~ 2000 | - 1.80 | - 18.10 oz-in2 | Request Quote | - |
| AXU590A-A | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - | - 100 ~ 2000 | - 3.90 | - 32 oz-in2 | Request Quote | - |
| AXU590C-A | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 200-230 VAC | - | - 100 ~ 2000 | - 3.90 | - 32 oz-in2 | Request Quote | - |
| AXU590S-A | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - | - 100 ~ 2000 | - 3.90 | - 32 oz-in2 | Request Quote | - |
| AXU210A-GN / 2GN3KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 3 :1 | - 33 ~ 667 | - 1.1 | - 3.10 oz-in2 | Request Quote |
- $369.00 |
| AXU210A-GN / 2GN3.6KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 3.6 :1 | - 28 ~ 556 | - 1.30 | - 4.40 oz-in2 | Request Quote |
- $369.00 |
| AXU210A-GN / 2GN5KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 5 :1 | - 20 ~ 400 | - 1.80 | - 8.50 oz-in2 | Request Quote |
- $369.00 |
| AXU210A-GN / 2GN6KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 6 :1 | - 17 ~ 333 | - 2.1 | - 12.20 oz-in2 | Request Quote |
- $369.00 |
| AXU210A-GN / 2GN7.5KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 7.5 :1 | - 13 ~ 267 | - 2.60 | - 19.10 oz-in2 | Request Quote |
- $369.00 |
| AXU210A-GN / 2GN9KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 9 :1 | - 11 ~ 222 | - 3.10 | - 27 oz-in2 | Request Quote |
- $369.00 |
| AXU210A-GN / 2GN12.5KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 12.5 :1 | - 8 ~ 160 | - 4.50 | - 53 oz-in2 | Request Quote |
- $369.00 |
| AXU210A-GN / 2GN15KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 15 :1 | - 6.7 ~ 133 | - 5.30 | - 77 oz-in2 | Request Quote |
- $369.00 |
| AXU210A-GN / 2GN18KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 18 :1 | - 5.6 ~ 111 | - 6.4 | - 110 oz-in2 | Request Quote |
- $369.00 |
| AXU210A-GN / 2GN25KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 25 :1 | - 4 ~ 80 | - 8 | - 210 oz-in2 | Request Quote |
- $375.00 |
| AXU210A-GN / 2GN30KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 30 :1 | - 3.3 ~ 67 | - 9.70 | - 310 oz-in2 | Request Quote |
- $375.00 |
| AXU210A-GN / 2GN36KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 36 :1 | - 2.8 ~ 56 | - 11.50 | - 440 oz-in2 | Request Quote |
- $375.00 |
| AXU210A-GN / 2GN50KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 50 :1 | - 2 ~ 40 | - 15 | - 850 oz-in2 | Request Quote |
- $383.00 |