Rated Torque (lb-in) |
Permissible Load Inertia |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
AXU590A-GU / 5GU18KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 18 :1 | - 5.6 ~ 111 | - 52 | - 1770 oz-in2 | Request Quote |
- $524.00 |
AXU590A-GU / 5GU25KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 25 :1 | - 4 ~ 80 | - 65 | - 3400 oz-in2 | Request Quote |
- $533.00 |
AXU590A-GU / 5GU30KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 30 :1 | - 3.3 ~ 67 | - 78 | - 4900 oz-in2 | Request Quote |
- $533.00 |
AXU590A-GU / 5GU36KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 36 :1 | - 2.8 ~ 56 | - 94 | - 7100 oz-in2 | Request Quote |
- $533.00 |
AXU590A-GU / 5GU50KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 50 :1 | - 2 ~ 40 | - 131 | - 13700 oz-in2 | Request Quote |
- $533.00 |
AXU590A-GU / 5GU60KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 60 :1 | - 1.7 ~ 33 | - 157 | - 13700 oz-in2 | Request Quote |
- $533.00 |
AXU590A-GU / 5GU75KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 75 :1 | - 1.3 ~ 27 | - 176 | - 13700 oz-in2 | Request Quote |
- $542.00 |
AXU590A-GU / 5GU90KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 90 :1 | - 1.1 ~ 22 | - 177 | - 13700 oz-in2 | Request Quote |
- $542.00 |
AXU590A-GU / 5GU100KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 100 :1 | - 1 ~ 20 | - 177 | - 13700 oz-in2 | Request Quote |
- $542.00 |
AXU590A-GU / 5GU120KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 120 :1 | - 0.83 ~ 17 | - 177 | - 13700 oz-in2 | Request Quote |
- $542.00 |
AXU590A-GU / 5GU150KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 150 :1 | - 0.67 ~ 13 | - 177 | - 13700 oz-in2 | Request Quote |
- $542.00 |
AXU590A-GU / 5GU180KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 180 :1 | - 0.56 ~ 11 | - 177 | - 13700 oz-in2 | Request Quote |
- $542.00 |
AXU590A-GU / 5GU50KHA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 50 :1 | - 2 ~ 40 | - 131 | - 13700 oz-in2 | Request Quote |
- $545.00 |
AXU590A-GU / 5GU60KHA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 60 :1 | - 1.7 ~ 33 | - 157 | - 13700 oz-in2 | Request Quote |
- $545.00 |
AXU590A-GU / 5GU75KHA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 75 :1 | - 1.3 ~ 27 | - 179 | - 13700 oz-in2 | Request Quote |
- $554.00 |
AXU590A-GU / 5GU90KHA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 90 :1 | - 1.1 ~ 22 | - 210 | - 13700 oz-in2 | Request Quote |
- $554.00 |
AXU590A-GU / 5GU100KHA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 100 :1 | - 1 ~ 20 | - 230 | - 13700 oz-in2 | Request Quote |
- $554.00 |
AXU590A-GU / 5GU120KHA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 120 :1 | - 0.83 ~ 17 | - 260 | - 13700 oz-in2 | Request Quote |
- $554.00 |
AXU590A-GU / 5GU150KHA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 150 :1 | - 0.67 ~ 13 | - 260 | - 13700 oz-in2 | Request Quote |
- $554.00 |
AXU590A-GU / 5GU180KHA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - 180 :1 | - 0.56 ~ 11 | - 260 | - 13700 oz-in2 | Request Quote |
- $554.00 |
AXU590C-GU / 5GU3KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 200-230 VAC | - 3 :1 | - 33 ~ 667 | - 9.70 | - 49 oz-in2 | Request Quote |
- $515.00 |
AXU590C-GU / 5GU3.6KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 200-230 VAC | - 3.6 :1 | - 28 ~ 556 | - 11.50 | - 71 oz-in2 | Request Quote |
- $515.00 |
AXU590C-GU / 5GU5KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 200-230 VAC | - 5 :1 | - 20 ~ 400 | - 15.90 | - 137 oz-in2 | Request Quote |
- $515.00 |
AXU590C-GU / 5GU6KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 200-230 VAC | - 6 :1 | - 17 ~ 333 | - 19.40 | - 197 oz-in2 | Request Quote |
- $515.00 |
AXU590C-GU / 5GU7.5KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 200-230 VAC | - 7.5 :1 | - 13 ~ 267 | - 23 | - 310 oz-in2 | Request Quote |
- $515.00 |