ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Variable Speed Range (r/min) |
Rated Torque (lb-in) |
Permissible Load Inertia |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
AXU590S-GU / 5GU5KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 5 :1 | - 20 ~ 400 | - 15.90 | - 137 oz-in2 | Request Quote |
- $515.00 |
AXU590S-GU / 5GU6KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 6 :1 | - 17 ~ 333 | - 19.40 | - 197 oz-in2 | Request Quote |
- $515.00 |
AXU590S-GU / 5GU7.5KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 7.5 :1 | - 13 ~ 267 | - 23 | - 310 oz-in2 | Request Quote |
- $515.00 |
AXU590S-GU / 5GU9KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 9 :1 | - 11 ~ 222 | - 29 | - 440 oz-in2 | Request Quote |
- $515.00 |
AXU590S-GU / 5GU12.5KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 12.5 :1 | - 8 ~ 160 | - 36 | - 850 oz-in2 | Request Quote |
- $530.00 |
AXU590S-GU / 5GU15KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 15 :1 | - 6.7 ~ 133 | - 43 | - 1230 oz-in2 | Request Quote |
- $530.00 |
AXU590S-GU / 5GU18KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 18 :1 | - 5.6 ~ 111 | - 52 | - 1770 oz-in2 | Request Quote |
- $530.00 |
AXU590S-GU / 5GU25KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 25 :1 | - 4 ~ 80 | - 65 | - 3400 oz-in2 | Request Quote |
- $539.00 |
AXU590S-GU / 5GU30KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 30 :1 | - 3.3 ~ 67 | - 78 | - 4900 oz-in2 | Request Quote |
- $539.00 |
AXU590S-GU / 5GU36KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 36 :1 | - 2.8 ~ 56 | - 94 | - 7100 oz-in2 | Request Quote |
- $539.00 |
AXU590S-GU / 5GU50KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 50 :1 | - 2 ~ 40 | - 131 | - 13700 oz-in2 | Request Quote |
- $539.00 |
AXU590S-GU / 5GU60KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 60 :1 | - 1.7 ~ 33 | - 157 | - 13700 oz-in2 | Request Quote |
- $539.00 |
AXU590S-GU / 5GU75KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 75 :1 | - 1.3 ~ 27 | - 176 | - 13700 oz-in2 | Request Quote |
- $548.00 |
AXU590S-GU / 5GU90KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 90 :1 | - 1.1 ~ 22 | - 177 | - 13700 oz-in2 | Request Quote |
- $548.00 |
AXU590S-GU / 5GU100KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 100 :1 | - 1 ~ 20 | - 177 | - 13700 oz-in2 | Request Quote |
- $548.00 |
AXU590S-GU / 5GU120KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 120 :1 | - 0.83 ~ 17 | - 177 | - 13700 oz-in2 | Request Quote |
- $548.00 |
AXU590S-GU / 5GU150KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 150 :1 | - 0.67 ~ 13 | - 177 | - 13700 oz-in2 | Request Quote |
- $548.00 |
AXU590S-GU / 5GU180KA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 180 :1 | - 0.56 ~ 11 | - 177 | - 13700 oz-in2 | Request Quote |
- $548.00 |
AXU590S-GU / 5GU50KHA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 50 :1 | - 2 ~ 40 | - 131 | - 13700 oz-in2 | Request Quote |
- $551.00 |
AXU590S-GU / 5GU60KHA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 60 :1 | - 1.7 ~ 33 | - 157 | - 13700 oz-in2 | Request Quote |
- $551.00 |
AXU590S-GU / 5GU75KHA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 75 :1 | - 1.3 ~ 27 | - 176 | - 13700 oz-in2 | Request Quote |
- $560.00 |
AXU590S-GU / 5GU90KHA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 90 :1 | - 1.1 ~ 22 | - 210 | - 13700 oz-in2 | Request Quote |
- $560.00 |
AXU590S-GU / 5GU100KHA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 100 :1 | - 1 ~ 20 | - 230 | - 13700 oz-in2 | Request Quote |
- $560.00 |
AXU590S-GU / 5GU120KHA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 120 :1 | - 0.83 ~ 17 | - 260 | - 13700 oz-in2 | Request Quote |
- $560.00 |
AXU590S-GU / 5GU150KHA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 150 :1 | - 0.67 ~ 13 | - 260 | - 13700 oz-in2 | Request Quote |
- $560.00 |