ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Variable Speed Range (r/min) |
Rated Torque (lb-in) |
Permissible Load Inertia |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
AXU590S-GU / 5GU180KHA | - Brushless Speed Control System | - 3.54 in. sq. | - 90 W (1/8 HP) | - Three-Phase 200-230 VAC | - 180 :1 | - 0.56 ~ 11 | - 260 | - 13700 oz-in2 | Request Quote |
- $560.00 |