ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Variable Speed Range (r/min) |
Rated Torque (lb-in) |
Permissible Load Inertia |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
AXU425A-GN / 4GN6KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 6 :1 | - 17 ~ 333 | - 5.30 | - 43 oz-in2 | Request Quote |
- $400.00 |
AXU425A-GN / 4GN7.5KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 7.5 :1 | - 13 ~ 267 | - 6.70 | - 68 oz-in2 | Request Quote |
- $400.00 |
AXU425A-GN / 4GN9KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 9 :1 | - 11 ~ 222 | - 8 | - 97 oz-in2 | Request Quote |
- $400.00 |
AXU425A-GN / 4GN12.5KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 12.5 :1 | - 8 ~ 160 | - 11.50 | - 188 oz-in2 | Request Quote |
- $400.00 |
AXU425A-GN / 4GN15KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 15 :1 | - 6.7 ~ 133 | - 13.20 | - 270 oz-in2 | Request Quote |
- $400.00 |
AXU425A-GN / 4GN18KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 18 :1 | - 5.6 ~ 111 | - 15.90 | - 390 oz-in2 | Request Quote |
- $400.00 |
AXU425A-GN / 4GN25KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 25 :1 | - 4 ~ 80 | - 20 | - 750 oz-in2 | Request Quote |
- $406.00 |
AXU425A-GN / 4GN30KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 30 :1 | - 3.3 ~ 67 | - 23 | - 1080 oz-in2 | Request Quote |
- $406.00 |
AXU425A-GN / 4GN36KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 36 :1 | - 2.8 ~ 56 | - 29 | - 1560 oz-in2 | Request Quote |
- $406.00 |
AXU425A-GN / 4GN50KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 50 :1 | - 2 ~ 40 | - 36 | - 3000 oz-in2 | Request Quote |
- $414.00 |
AXU425A-GN / 4GN60KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 60 :1 | - 1.7 ~ 33 | - 44 | - 3000 oz-in2 | Request Quote |
- $414.00 |
AXU425A-GN / 4GN75KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 75 :1 | - 1.3 ~ 27 | - 54 | - 3000 oz-in2 | Request Quote |
- $414.00 |
AXU425A-GN / 4GN90KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 90 :1 | - 1.1 ~ 22 | - 65 | - 3000 oz-in2 | Request Quote |
- $414.00 |
AXU425A-GN / 4GN100KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 100 :1 | - 1 ~ 20 | - 70 | - 3000 oz-in2 | Request Quote |
- $414.00 |
AXU425A-GN / 4GN120KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 120 :1 | - 0.83 ~ 17 | - 70 | - 3000 oz-in2 | Request Quote |
- $414.00 |
AXU425A-GN / 4GN150KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 150 :1 | - 0.67 ~ 13 | - 70 | - 3000 oz-in2 | Request Quote |
- $414.00 |
AXU425A-GN / 4GN180KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - 180 :1 | - 0.56 ~ 11 | - 70 | - 3000 oz-in2 | Request Quote |
- $414.00 |
AXU425C-GN / 4GN3KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 200-230 VAC | - 3 :1 | - 33 ~ 667 | - 2.60 | - 10.80 oz-in2 | Request Quote |
- $407.00 |
AXU425C-GN / 4GN3.6KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 200-230 VAC | - 3.6 :1 | - 28 ~ 556 | - 3.10 | - 15.60 oz-in2 | Request Quote |
- $407.00 |
AXU425C-GN / 4GN5KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 200-230 VAC | - 5 :1 | - 20 ~ 400 | - 4.50 | - 30 oz-in2 | Request Quote |
- $407.00 |
AXU425C-GN / 4GN6KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 200-230 VAC | - 6 :1 | - 17 ~ 333 | - 5.30 | - 43 oz-in2 | Request Quote |
- $407.00 |
AXU425C-GN / 4GN7.5KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 200-230 VAC | - 7.5 :1 | - 13 ~ 267 | - 6.70 | - 68 oz-in2 | Request Quote |
- $407.00 |
AXU425C-GN / 4GN9KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 200-230 VAC | - 9 :1 | - 11 ~ 222 | - 8 | - 97 oz-in2 | Request Quote |
- $407.00 |
AXU425C-GN / 4GN12.5KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 200-230 VAC | - 12.5 :1 | - 8 ~ 160 | - 11.50 | - 188 oz-in2 | Request Quote |
- $407.00 |
AXU425C-GN / 4GN15KA | - Brushless Speed Control System | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 200-230 VAC | - 15 :1 | - 6.7 ~ 133 | - 13.20 | - 270 oz-in2 | Request Quote |
- $407.00 |