Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AXU_top.jpg
Compact, space saving, brushless motor with speed control unit provides easy wiring and operation.
  • AC input
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/75 HP (10 W) to 1/8 HP (90 W)
  • Rated torque from 0.4 lb-in to 260 lb-in
  • Variable speed ranges from 0.56 ~ 11 r/min to 100 ~ 2000 r/min
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Gear Ratio (X:1)

Variable Speed Range (r/min)

Rated Torque (lb-in)

Permissible Load Inertia

Web Price

List Price

AXU590A-GU / 5GU18KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 18 :1 - 5.6 ~ 111 - 52 - 1770 oz-in2 Request Quote -
$524.00
AXU590A-GU / 5GU25KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 25 :1 - 4 ~ 80 - 65 - 3400 oz-in2 Request Quote -
$533.00
AXU590A-GU / 5GU30KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 30 :1 - 3.3 ~ 67 - 78 - 4900 oz-in2 Request Quote -
$533.00
AXU590A-GU / 5GU36KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 36 :1 - 2.8 ~ 56 - 94 - 7100 oz-in2 Request Quote -
$533.00
AXU590A-GU / 5GU50KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 50 :1 - 2 ~ 40 - 131 - 13700 oz-in2 Request Quote -
$533.00
AXU590A-GU / 5GU60KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 60 :1 - 1.7 ~ 33 - 157 - 13700 oz-in2 Request Quote -
$533.00
AXU590A-GU / 5GU75KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 75 :1 - 1.3 ~ 27 - 176 - 13700 oz-in2 Request Quote -
$542.00
AXU590A-GU / 5GU90KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 90 :1 - 1.1 ~ 22 - 177 - 13700 oz-in2 Request Quote -
$542.00
AXU590A-GU / 5GU100KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 100 :1 - 1 ~ 20 - 177 - 13700 oz-in2 Request Quote -
$542.00
AXU590A-GU / 5GU120KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 120 :1 - 0.83 ~ 17 - 177 - 13700 oz-in2 Request Quote -
$542.00
AXU590A-GU / 5GU150KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 150 :1 - 0.67 ~ 13 - 177 - 13700 oz-in2 Request Quote -
$542.00
AXU590A-GU / 5GU180KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 180 :1 - 0.56 ~ 11 - 177 - 13700 oz-in2 Request Quote -
$542.00
AXU590A-GU / 5GU50KHA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 50 :1 - 2 ~ 40 - 131 - 13700 oz-in2 Request Quote -
$545.00
AXU590A-GU / 5GU60KHA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 60 :1 - 1.7 ~ 33 - 157 - 13700 oz-in2 Request Quote -
$545.00
AXU590A-GU / 5GU75KHA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 75 :1 - 1.3 ~ 27 - 179 - 13700 oz-in2 Request Quote -
$554.00
AXU590A-GU / 5GU90KHA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 90 :1 - 1.1 ~ 22 - 210 - 13700 oz-in2 Request Quote -
$554.00
AXU590A-GU / 5GU100KHA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 100 :1 - 1 ~ 20 - 230 - 13700 oz-in2 Request Quote -
$554.00
AXU590A-GU / 5GU120KHA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 120 :1 - 0.83 ~ 17 - 260 - 13700 oz-in2 Request Quote -
$554.00
AXU590A-GU / 5GU150KHA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 150 :1 - 0.67 ~ 13 - 260 - 13700 oz-in2 Request Quote -
$554.00
AXU590A-GU / 5GU180KHA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - 180 :1 - 0.56 ~ 11 - 260 - 13700 oz-in2 Request Quote -
$554.00
AXU590C-GU / 5GU3KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 200-230 VAC - 3 :1 - 33 ~ 667 - 9.70 - 49 oz-in2 Request Quote -
$515.00
AXU590C-GU / 5GU3.6KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 200-230 VAC - 3.6 :1 - 28 ~ 556 - 11.50 - 71 oz-in2 Request Quote -
$515.00
AXU590C-GU / 5GU5KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 200-230 VAC - 5 :1 - 20 ~ 400 - 15.90 - 137 oz-in2 Request Quote -
$515.00
AXU590C-GU / 5GU6KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 200-230 VAC - 6 :1 - 17 ~ 333 - 19.40 - 197 oz-in2 Request Quote -
$515.00
AXU590C-GU / 5GU7.5KA - Brushless Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 200-230 VAC - 7.5 :1 - 13 ~ 267 - 23 - 310 oz-in2 Request Quote -
$515.00
Unit of Measure
« 6 7 8 9 10 »