Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
bhi62

BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.

  • 200 W (1/4 HP)
  • 4.09 in. (104 mm) Frame Size
  • Permissible Torque
    • Right-Angle Gear = 113 ~ 1680 lb-in (12.8 ~ 190 N·m)
  • Cable or Terminal Box Type
  • Brake Types Available
Unit of Measure
 1 2 3 4 5 »  

Item #

Return Policy

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Orientation

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

CAD

BHI62S-120 - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - - 18 mm - Not Equipped - 350 lb-in   - 12.5 [50 Hz] 15 [60 Hz] $437.00 -
BHI62S-150 - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 150 :1 - - 18 mm - Not Equipped - 350 lb-in   - 10 [50 Hz] 12 [60 Hz] $437.00 -
BHI62S-180 - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - - 18 mm - Not Equipped - 350 lb-in   - 8.3 [50 Hz] 10 [60 Hz] $437.00 -
BHI62S-5RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - - 22 mm - Not Equipped - 40 lb-in [60 Hz]  47 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] $481.00 -
BHI62S-6RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 6 :1 - - 22 mm - Not Equipped - 48 lb-in [60 Hz]  57 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] $481.00 -
BHI62S-7.5RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 7.5 :1 - - 22 mm - Not Equipped - 60 lb-in [60 Hz]  72 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] $481.00 -
BHI62S-9RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 9 :1 - - 22 mm - Not Equipped - 72 lb-in [60 Hz]  86 lb-in [50 Hz]   - 167 [50 Hz] 200 [60 Hz] $481.00 -
BHI62S-12.5RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 12.5 :1 - - 22 mm - Not Equipped - 100 lb-in [60 Hz]  120 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] $481.00 -
BHI62S-15RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - - 22 mm - Not Equipped - 121 lb-in [60 Hz]  144 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] $481.00 -
BHI62S-18RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 18 :1 - - 22 mm - Not Equipped - 145 lb-in [60 Hz]  173 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] $481.00 -
BHI62S-25RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - - 22 mm - Not Equipped - 200 lb-in [60 Hz]  240 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] $481.00 -
BHI62S-30RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - - 22 mm - Not Equipped - 240 lb-in [60 Hz]  280 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] $481.00 -
BHI62S-36RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 36 :1 - - 22 mm - Not Equipped - 290 lb-in [60 Hz]  310 lb-in [50 Hz]   - 42 [50 Hz] 50 [60 Hz] $481.00 -
BHI62S-50RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - - 22 mm - Not Equipped - 350 lb-in   - 30 [50 Hz] 36 [60 Hz] $504.00 -
BHI62S-60RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - - 22 mm - Not Equipped - 380 lb-in   - 25 [50 Hz] 30 [60 Hz] $504.00 -
BHI62S-75RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 75 :1 - - 22 mm - Not Equipped - 410 lb-in   - 20 [50 Hz] 24 [60 Hz] $504.00 -
BHI62S-90RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 90 :1 - - 22 mm - Not Equipped - 450 lb-in   - 20 [60 Hz] 17 [50 Hz] $504.00 -
BHI62S-100RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - - 22 mm - Not Equipped - 480 lb-in   - 15 [50 Hz] 18 [60 Hz] $504.00 -
BHI62S-120RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - - 22 mm - Not Equipped - 530 lb-in   - 12.5 [50 Hz] 15 [60 Hz] $504.00 -
BHI62S-150RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 150 :1 - - 22 mm - Not Equipped - 503 lb-in [50 Hz]  530 lb-in [60 Hz]   - 10 [50 Hz] 12 [60 Hz] $504.00 -
BHI62S-180RA - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Solid Shaft Gearhead - 180 :1 - - 22 mm - Not Equipped - 530 lb-in   - 8.3 [50 Hz] 10 [60 Hz] $504.00 -
BHI62S-5RH - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - - 25 mm - Not Equipped - 40 lb-in [60 Hz]  47 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] $488.00 -
BHI62S-6RH - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 6 :1 - - 25 mm - Not Equipped - 48 lb-in [60 Hz]  57 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] $488.00 -
BHI62S-7.5RH - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - - 25 mm - Not Equipped - 60 lb-in [60 Hz]  72 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] $488.00 -
BHI62S-9RH - - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 9 :1 - - 25 mm - Not Equipped - 72 lb-in [60 Hz]  86 lb-in [50 Hz]   - 167 [50 Hz] 200 [60 Hz] $488.00 -
Unit of Measure
 1 2 3 4 5 »