ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.
Item # |
Return Policy |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Orientation |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BHI62S-12.5RH | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - | - 25 mm | - Not Equipped | - 100 lb-in [60 Hz] 120 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | $488.00 | - |
BHI62S-15RH | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 25 mm | - Not Equipped | - 121 lb-in [60 Hz] 144 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | $488.00 | - |
BHI62S-18RH | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 18 :1 | - | - 25 mm | - Not Equipped | - 145 lb-in [60 Hz] 173 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | $488.00 | - |
BHI62S-25RH | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 25 mm | - Not Equipped | - 200 lb-in [60 Hz] 240 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | $488.00 | - |
BHI62S-30RH | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 25 mm | - Not Equipped | - 240 lb-in [60 Hz] 280 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | $488.00 | - |
BHI62S-36RH | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 36 :1 | - | - 25 mm | - Not Equipped | - 290 lb-in [60 Hz] 310 lb-in [50 Hz] | - 42 [50 Hz] 50 [60 Hz] | $488.00 | - |
BHI62S-50RH | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - | - 25 mm | - Not Equipped | - 350 lb-in | - 30 [50 Hz] 36 [60 Hz] | $509.00 | - |
BHI62S-60RH | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - 25 mm | - Not Equipped | - 380 lb-in | - 25 [50 Hz] 30 [60 Hz] | $509.00 | - |
BHI62S-75RH | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 75 :1 | - | - 25 mm | - Not Equipped | - 410 lb-in | - 20 [50 Hz] 24 [60 Hz] | $509.00 | - |
BHI62S-90RH | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 90 :1 | - | - 25 mm | - Not Equipped | - 450 lb-in | - 20 [60 Hz] 17 [50 Hz] | $509.00 | - |
BHI62S-100RH | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - | - 25 mm | - Not Equipped | - 480 lb-in | - 15 [50 Hz] 18 [60 Hz] | $509.00 | - |
BHI62S-120RH | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 25 mm | - Not Equipped | - 530 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | $509.00 | - |
BHI62S-150RH | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 150 :1 | - | - 25 mm | - Not Equipped | - 530 lb-in | - 10 [50 Hz] 12 [60 Hz] | $509.00 | - |
BHI62S-180RH | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 180 :1 | - | - 25 mm | - Not Equipped | - 530 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | $509.00 | - |
BHI62S-A | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Round Shaft (No Gearhead) | - | - | - 14 mm | - Not Equipped | - 11.0625 lb-in [60 Hz] 13.125 lb-in [50 Hz] | - 1600 [60 Hz] 1250 [50 Hz] | $230.00 |
- ![]() |
BHI62SMT-3.6 | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - | - 18 mm | - Equipped | - 36 lb-in [60 Hz] 42 lb-in [50 Hz] | - 417 [50 Hz] 500 [60 Hz] | $765.00 |
- ![]() |
BHI62SMT-6 | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - | - 18 mm | - Equipped | - 60 lb-in [60 Hz] 70 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | $765.00 |
- ![]() |
BHI62SMT-9 | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - | - 18 mm | - Equipped | - 107 lb-in [50 Hz] 89 lb-in [60 Hz] | - 167 [50 Hz] 200 [60 Hz] | $765.00 |
- ![]() |
BHI62SMT-15 | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 18 mm | - Equipped | - 142 lb-in [60 Hz] 169 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | $777.00 |
- ![]() |
BHI62SMT-18 | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - | - 18 mm | - Equipped | - 171 lb-in [60 Hz] 200 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | $777.00 |
- ![]() |
BHI62SMT-30 | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 18 mm | - Equipped | - 280 lb-in [60 Hz] 330 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | $777.00 |
- ![]() |
BHI62SMT-36 | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - | - 18 mm | - Equipped | - 340 lb-in [60 Hz] 350 lb-in [50 Hz] | - 42 [50 Hz] 50 [60 Hz] | $777.00 |
- ![]() |
BHI62SMT-60 | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 18 mm | - Equipped | - 350 lb-in | - 25 [50 Hz] 30 [60 Hz] | $785.00 |
- ![]() |
BHI62SMT-90 | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - | - 18 mm | - Equipped | - 350 lb-in | - 20 [60 Hz] 17 [50 Hz] | $785.00 |
- ![]() |
BHI62SMT-120 | - | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - 18 mm | - Equipped | - 350 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | $785.00 |
- ![]() |