Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
bhi62

BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.

  • 200 W (1/4 HP)
  • 4.09 in. (104 mm) Frame Size
  • Permissible Torque
    • Right-Angle Gear = 113 ~ 1680 lb-in (12.8 ~ 190 N·m)
  • Cable or Terminal Box Type
  • Brake Types Available
Unit of Measure
« 6 

Item #

Return Policy

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Orientation

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

CAD

BHI62ST-75 - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 75 :1 - - 18 mm - Not Equipped - 350 lb-in   - 20 [50 Hz] 24 [60 Hz] Request Quote -
BHI62ST-100 - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 100 :1 - - 18 mm - Not Equipped - 350 lb-in   - 15 [50 Hz] 18 [60 Hz] Request Quote -
BHI62ST-150 - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 150 :1 - - 18 mm - Not Equipped - 350 lb-in   - 10 [50 Hz] 12 [60 Hz] Request Quote -
BHI62ST-5RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - - 25 mm - Not Equipped - 40 lb-in [60 Hz]  47 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote -
BHI62ST-7.5RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - - 25 mm - Not Equipped - 60 lb-in [60 Hz]  72 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote -
BHI62ST-12.5RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - - 25 mm - Not Equipped - 100 lb-in [60 Hz]  120 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote -
BHI62ST-25RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - - 25 mm - Not Equipped - 200 lb-in [60 Hz]  240 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote -
BHI62ST-50RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 25 mm - Not Equipped - 350 lb-in   - 30 [50 Hz] 36 [60 Hz] Request Quote -
BHI62ST-75RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 75 :1 - - 25 mm - Not Equipped - 410 lb-in   - 20 [50 Hz] 24 [60 Hz] Request Quote -
BHI62ST-100RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 25 mm - Not Equipped - 480 lb-in   - 15 [50 Hz] 18 [60 Hz] Request Quote -
BHI62ST-150RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 150 :1 - - 25 mm - Not Equipped - 530 lb-in   - 10 [50 Hz] 12 [60 Hz] Request Quote -
Unit of Measure
« 6