Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|
BHF62ST-50 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Not Equipped | - 350 lb-in [100 ~ 1500 r/min] | - 2 ~ 48 | Request Quote | - |
BHF62ST-100 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Not Equipped | - 350 lb-in [100 ~ 1500 r/min] | - 1 ~ 24 | Request Quote | - |
BHF62ST-180 | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Not Equipped | - 350 lb-in [100 ~ 1500 r/min] | - 0.56 ~ 13.33 | Request Quote | - |
BHF62ST-A | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/230 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - Not Equipped | - 11.25 lb-in [100 ~ 1500 r/min] | - 100 ~ 2400 | Request Quote | - |
BHF62AMT-5RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 100/115 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - 22 mm | - Equipped | - 40 lb-in [100 ~ 1500 r/min] | - 20 ~ 480 | Request Quote | - |
BHF62AMT-9RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 100/115 VAC | - Right-Angle Solid Shaft Gearhead | - 9 :1 | - 22 mm | - Equipped | - 73 lb-in [100 ~ 1500 r/min] | - 11.11 ~ 266.67 | Request Quote | - |
BHF62AMT-15RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 100/115 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - 22 mm | - Equipped | - 123 lb-in [100 ~ 1500 r/min] | - 6.67 ~ 160 | Request Quote | - |
BHF62AMT-30RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 100/115 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - 22 mm | - Equipped | - 240 lb-in [100 ~ 1500 r/min] | - 3.33 ~ 80 | Request Quote | - |
BHF62AMT-50RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 100/115 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - 22 mm | - Equipped | - 350 lb-in [100 ~ 1500 r/min] | - 2 ~ 48 | Request Quote | - |
BHF62AMT-100RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 100/115 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - 22 mm | - Equipped | - 480 lb-in [100 ~ 1500 r/min] | - 1 ~ 24 | Request Quote | - |
BHF62AMT-180RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 100/115 VAC | - Right-Angle Solid Shaft Gearhead | - 180 :1 | - 22 mm | - Equipped | - 530 lb-in [100 ~ 1500 r/min] | - 0.56 ~ 13.33 | Request Quote | - |
BHF62AT-5RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 100/115 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - 22 mm | - Not Equipped | - 40 lb-in [100 ~ 1500 r/min] | - 20 ~ 480 | Request Quote | - |
BHF62AT-9RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 100/115 VAC | - Right-Angle Solid Shaft Gearhead | - 9 :1 | - 22 mm | - Not Equipped | - 73 lb-in [100 ~ 1500 r/min] | - 11.11 ~ 266.67 | Request Quote | - |
BHF62AT-15RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 100/115 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - 22 mm | - Not Equipped | - 123 lb-in [100 ~ 1500 r/min] | - 6.67 ~ 160 | Request Quote | - |
BHF62AT-30RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 100/115 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - 22 mm | - Not Equipped | - 240 lb-in [100 ~ 1500 r/min] | - 3.33 ~ 80 | Request Quote | - |
BHF62AT-50RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 100/115 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - 22 mm | - Not Equipped | - 350 lb-in [100 ~ 1500 r/min] | - 2 ~ 48 | Request Quote | - |
BHF62AT-100RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 100/115 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - 22 mm | - Not Equipped | - 480 lb-in [100 ~ 1500 r/min] | - 1 ~ 24 | Request Quote | - |
BHF62AT-180RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 100/115 VAC | - Right-Angle Solid Shaft Gearhead | - 180 :1 | - 22 mm | - Not Equipped | - 530 lb-in [100 ~ 1500 r/min] | - 0.56 ~ 13.33 | Request Quote | - |
BHF62CMT-5RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - 22 mm | - Equipped | - 40 lb-in [100 ~ 1500 r/min] | - 20 ~ 480 | Request Quote | - |
BHF62CMT-9RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Right-Angle Solid Shaft Gearhead | - 9 :1 | - 22 mm | - Equipped | - 73 lb-in [100 ~ 1500 r/min] | - 11.11 ~ 266.67 | Request Quote | - |
BHF62CMT-15RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - 22 mm | - Equipped | - 123 lb-in [100 ~ 1500 r/min] | - 6.67 ~ 160 | Request Quote | - |
BHF62CMT-30RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - 22 mm | - Equipped | - 240 lb-in [100 ~ 1500 r/min] | - 3.33 ~ 80 | Request Quote | - |
BHF62CMT-50RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - 22 mm | - Equipped | - 350 lb-in [100 ~ 1500 r/min] | - 2 ~ 48 | Request Quote | - |
BHF62CMT-100RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - 22 mm | - Equipped | - 480 lb-in [100 ~ 1500 r/min] | - 1 ~ 24 | Request Quote | - |
BHF62CMT-180RA | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 200/230 VAC | - Right-Angle Solid Shaft Gearhead | - 180 :1 | - 22 mm | - Equipped | - 530 lb-in [100 ~ 1500 r/min] | - 0.56 ~ 13.33 | Request Quote | - |