ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
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
Degree of Protection (Motor) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLE23S5S | - 2.36 in. | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 3.90 lb-in | - Not Equipped | - 20 ~ 800 | Request Quote | - IP65 | - |
BLE23S10S | - 2.36 in. | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 7.9 lb-in | - Not Equipped | - 10 ~ 400 | Request Quote | - IP65 | - |
BLE23S15S | - 2.36 in. | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 12.3 lb-in | - Not Equipped | - 6.7 ~ 267 | Request Quote | - IP65 | - |
BLE23S20S | - 2.36 in. | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - 15.9 lb-in | - Not Equipped | - 5 ~ 200 | Request Quote | - IP65 | - |
BLE23S30S | - 2.36 in. | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 23 lb-in | - Not Equipped | - 3.3 ~ 133 | Request Quote | - IP65 | - |
BLE23S50S | - 2.36 in. | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 38 lb-in | - Not Equipped | - 2 ~ 80 | Request Quote | - IP65 | - |
BLE23S100S | - 2.36 in. | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 53 lb-in | - Not Equipped | - 1 ~ 40 | Request Quote | - IP65 | - |
BLE23S200S | - 2.36 in. | - 30 W (1/25 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - 53 lb-in | - Not Equipped | - 0.5 ~ 20 | Request Quote | - IP65 | - |
BLE46A5S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.9 lb-in | - Not Equipped | - 20 ~ 800 | Request Quote | - IP65 | - |
BLE46A10S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15.9 lb-in | - Not Equipped | - 10 ~ 400 | Request Quote | - IP65 | - |
BLE46A15S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - Not Equipped | - 6.7 ~ 267 | Request Quote | - IP65 | - |
BLE46A20S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 31 lb-in | - Not Equipped | - 5 ~ 200 | Request Quote | - IP65 | - |
BLE46A30S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 46 lb-in | - Not Equipped | - 3.3 ~ 133 | Request Quote | - IP65 | - |
BLE46A50S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 76 lb-in | - Not Equipped | - 2 ~ 80 | Request Quote | - IP65 | - |
BLE46A100S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 141 lb-in | - Not Equipped | - 1 ~ 40 | Request Quote | - IP65 | - |
BLE46A200S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - 141 lb-in | - Not Equipped | - 0.5 ~ 20 | Request Quote | - IP65 | - |
BLE46C5S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.9 lb-in | - Not Equipped | - 20 ~ 800 | Request Quote | - IP65 | - |
BLE46C10S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15.9 lb-in | - Not Equipped | - 10 ~ 400 | Request Quote | - IP65 | - |
BLE46C15S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - Not Equipped | - 6.7 ~ 267 | Request Quote | - IP65 | - |
BLE46C20S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 31 lb-in | - Not Equipped | - 5 ~ 200 | Request Quote | - IP65 | - |
BLE46C30S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 46 lb-in | - Not Equipped | - 3.3 ~ 133 | Request Quote | - IP65 | - |
BLE46C50S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 76 lb-in | - Not Equipped | - 2 ~ 80 | Request Quote | - IP65 | - |
BLE46C100S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 141 lb-in | - Not Equipped | - 1 ~ 40 | Request Quote | - IP65 | - |
BLE46C200S | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - 141 lb-in | - Not Equipped | - 0.5 ~ 20 | Request Quote | - IP65 | - |
BLE46S5S | - 3.15 in. | - 60 W (1/12 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.9 lb-in | - Not Equipped | - 20 ~ 800 | Request Quote | - IP65 | - |