Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Combination-type Parallel Shaft and Right-Angle Hollow Shaft Geared models are available in standard, IP65 and IP66 rated versions.
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
*Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio).
Unit of Measure
« 6 7 8 9 10 »  

Item #

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Variable Speed Range (r/min)

Permissible Load Inertia

Web Price

BMU6200SAP-20A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 7/8 in. - IP65 - 101 lb-in - 4 ~ 200 - 9300 oz-in² Request Quote
BMU6200SAP-30A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 7/8 in. - IP65 - 145 lb-in - 2.7 ~ 133 - 21000 oz-in² Request Quote
BMU6200SAP-50A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 7/8 in. - IP65 - 240 lb-in - 1.6 ~ 80 - 51000 oz-in² Request Quote
BMU6200SAP-100A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 7/8 in. - IP65 - 450 lb-in - 0.8 ~ 40 - 98000 oz-in² Request Quote
BMU6200SAP-200A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 7/8 in. - IP65 - 610 lb-in - 0.4 ~ 20 - 200000 oz-in² Request Quote
BMU6200SAP-5 - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 22 mm - IP65 - 25 lb-in - 16 ~ 800 - 550 oz-in² Request Quote
BMU6200SAP-10 - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 22 mm - IP65 - 50 lb-in - 8 ~ 400 - 2500 oz-in² Request Quote
BMU6200SAP-15 - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 22 mm - IP65 - 76 lb-in - 5.3 ~ 267 - 5500 oz-in² Request Quote
BMU6200SAP-20 - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 22 mm - IP65 - 101 lb-in - 4 ~ 200 - 9300 oz-in² Request Quote
BMU6200SAP-30 - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 22 mm - IP65 - 145 lb-in - 2.7 ~ 133 - 21000 oz-in² Request Quote
BMU6200SAP-50 - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 22 mm - IP65 - 240 lb-in - 1.6 ~ 80 - 51000 oz-in² Request Quote
BMU6200SAP-100 - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 22 mm - IP65 - 450 lb-in - 0.8 ~ 40 - 98000 oz-in² Request Quote
BMU6200SAP-200 - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 22 mm - IP65 - 610 lb-in - 0.4 ~ 20 - 200000 oz-in² Request Quote
BMU5200C-A - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 14 mm - IP40 - 5.63 lb-in - 80 ~ 4000 - 48 oz-in² Request Quote
BMU5200CP-A - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 14 mm - IP65 - 5.63 lb-in - 80 ~ 4000 - 48 oz-in² Request Quote
BMU6200SC-5A - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 7/8 in. - IP40 - 25 lb-in - 16 ~ 800 - 550 oz-in² Request Quote
BMU6200SC-10A - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 7/8 in. - IP40 - 50 lb-in - 8 ~ 400 - 2500 oz-in² Request Quote
BMU6200SC-15A - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 7/8 in. - IP40 - 76 lb-in - 5.3 ~ 267 - 5500 oz-in² Request Quote
BMU6200SC-20A - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 7/8 in. - IP40 - 101 lb-in - 4 ~ 200 - 9300 oz-in² Request Quote
BMU6200SC-30A - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 7/8 in. - IP40 - 145 lb-in - 2.7 ~ 133 - 21000 oz-in² Request Quote
BMU6200SC-50A - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 7/8 in. - IP40 - 240 lb-in - 1.6 ~ 80 - 51000 oz-in² Request Quote
BMU6200SC-100A - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 7/8 in. - IP40 - 450 lb-in - 0.8 ~ 40 - 98000 oz-in² Request Quote
BMU6200SC-200A - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 7/8 in. - IP40 - 610 lb-in - 0.4 ~ 20 - 200000 oz-in² Request Quote
BMU6200SC-5 - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 22 mm - IP40 - 25 lb-in - 16 ~ 800 - 550 oz-in² Request Quote
BMU6200SC-10 - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 22 mm - IP40 - 50 lb-in - 8 ~ 400 - 2500 oz-in² Request Quote
Unit of Measure
« 6 7 8 9 10 »