Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
BMU6400SS-20A | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 7/8 in. | - IP40 | - 202.60 lb-in | - 4 ~ 200 | - 9300 oz-in² | Request Quote |
BMU6400SS-30A | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 7/8 in. | - IP40 | - 290.30 lb-in | - 2.7 ~ 133 | - 21000 oz-in² | Request Quote |
BMU6400SS-50A | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 7/8 in. | - IP40 | - 483.20 lb-in | - 1.6 ~ 80 | - 51000 oz-in² | Request Quote |
BMU6400SS-5 | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP40 | - 50.40 lb-in | - 16 ~ 800 | - 550 oz-in² | Request Quote |
BMU6400SS-10 | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP40 | - 100.80 lb-in | - 8 ~ 400 | - 2500 oz-in² | Request Quote |
BMU6400SS-15 | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP40 | - 151.30 lb-in | - 5.3 ~ 267 | - 5500 oz-in² | Request Quote |
BMU6400SS-20 | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP40 | - 202.60 lb-in | - 4 ~ 200 | - 9300 oz-in² | Request Quote |
BMU6400SS-30 | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP40 | - 290.30 lb-in | - 2.7 ~ 133 | - 21000 oz-in² | Request Quote |
BMU6400SS-50 | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP40 | - 483.20 lb-in | - 1.6 ~ 80 | - 51000 oz-in² | Request Quote |
BMU6400SSP-5A | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 7/8 in. | - IP65 | - 50.40 lb-in | - 16 ~ 800 | - 550 oz-in² | Request Quote |
BMU6400SSP-10A | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 7/8 in. | - IP65 | - 100.80 lb-in | - 8 ~ 400 | - 2500 oz-in² | Request Quote |
BMU6400SSP-15A | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 7/8 in. | - IP65 | - 151.30 lb-in | - 5.3 ~ 267 | - 5500 oz-in² | Request Quote |
BMU6400SSP-20A | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 7/8 in. | - IP65 | - 202.60 lb-in | - 4 ~ 200 | - 9300 oz-in² | Request Quote |
BMU6400SSP-30A | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 7/8 in. | - IP65 | - 290.30 lb-in | - 2.7 ~ 133 | - 21000 oz-in² | Request Quote |
BMU6400SSP-50A | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 7/8 in. | - IP65 | - 483.20 lb-in | - 1.6 ~ 80 | - 51000 oz-in² | Request Quote |
BMU6400SSP-5 | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP65 | - 50.40 lb-in | - 16 ~ 800 | - 550 oz-in² | Request Quote |
BMU6400SSP-10 | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP65 | - 100.80 lb-in | - 8 ~ 400 | - 2500 oz-in² | Request Quote |
BMU6400SSP-15 | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP65 | - 151.30 lb-in | - 5.3 ~ 267 | - 5500 oz-in² | Request Quote |
BMU6400SSP-20 | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP65 | - 202.60 lb-in | - 4 ~ 200 | - 9300 oz-in² | Request Quote |
BMU6400SSP-30 | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP65 | - 290.30 lb-in | - 2.7 ~ 133 | - 21000 oz-in² | Request Quote |
BMU6400SSP-50 | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP65 | - 483.20 lb-in | - 1.6 ~ 80 | - 51000 oz-in² | Request Quote |
BMU5400S-A | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - IP40 | - 11.24 lb-in | - 80 ~ 4000 | - 82 oz-in² | Request Quote |
BMU5400SP-A | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - IP65 | - 11.24 lb-in | - 80 ~ 4000 | - 82 oz-in² | Request Quote |