Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Combination-type Parallel Shaft and Right-Angle Hollow Shaft Geared models are available in standard, IP65 and IP66 rated versions.
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
*Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio).
Unit of Measure
 1 2 3 4 5 »  

Item #

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Variable Speed Range (r/min)

Permissible Load Inertia

Web Price

BMU230AP-100A - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 3/8 in. - IP65 - 53 lb-in - 0.8 ~ 40 - 13700 oz-in² Request Quote
BMU230AP-200A - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 3/8 in. - IP65 - 53 lb-in - 0.4 ~ 20 - 27000 oz-in² Request Quote
BMU230C-5A - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 3/8 in. - IP40 - 3.90 lb-in - 16 ~ 800 - 66 oz-in² Request Quote
BMU230C-10A - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 3/8 in. - IP40 - 7.9 lb-in - 8 ~ 400 - 270 oz-in² Request Quote
BMU230C-15A - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - IP40 - 12.3 lb-in - 5.3 ~ 267 - 600 oz-in² Request Quote
BMU230C-20A - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 3/8 in. - IP40 - 15.9 lb-in - 4 ~ 200 - 1090 oz-in² Request Quote
BMU230C-30A - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 3/8 in. - IP40 - 23 lb-in - 2.7 ~ 133 - 2000 oz-in² Request Quote
BMU230C-50A - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 3/8 in. - IP40 - 38 lb-in - 1.6 ~ 80 - 5000 oz-in² Request Quote
BMU230C-100A - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 3/8 in. - IP40 - 53 lb-in - 0.8 ~ 40 - 13700 oz-in² Request Quote
BMU230C-200A - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 3/8 in. - IP40 - 53 lb-in - 0.4 ~ 20 - 27000 oz-in² Request Quote
BMU230CP-5A - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 3/8 in. - IP65 - 3.90 lb-in - 16 ~ 800 - 66 oz-in² Request Quote
BMU230CP-10A - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 3/8 in. - IP65 - 7.9 lb-in - 8 ~ 400 - 270 oz-in² Request Quote
BMU230CP-15A - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - IP65 - 12.3 lb-in - 5.3 ~ 267 - 600 oz-in² Request Quote
BMU230CP-20A - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 3/8 in. - IP65 - 15.9 lb-in - 4 ~ 200 - 1090 oz-in² Request Quote
BMU230CP-30A - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 3/8 in. - IP65 - 23 lb-in - 2.7 ~ 133 - 2000 oz-in² Request Quote
BMU230CP-50A - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 3/8 in. - IP65 - 38 lb-in - 1.6 ~ 80 - 5000 oz-in² Request Quote
BMU230CP-100A - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 3/8 in. - IP65 - 53 lb-in - 0.8 ~ 40 - 13700 oz-in² Request Quote
BMU230CP-200A - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 3/8 in. - IP65 - 53 lb-in - 0.4 ~ 20 - 27000 oz-in² Request Quote
BMU260A-A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 8 mm - IP40 - 1.69 lb-in - 80 ~ 4000 - 21 oz-in² Request Quote
BMU260AP-A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 8 mm - IP65 - 1.69 lb-in - 80 ~ 4000 - 21 oz-in² Request Quote
BMU260C-A - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 8 mm - IP40 - 1.69 lb-in - 80 ~ 4000 - 21 oz-in² Request Quote
BMU260CP-A - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 8 mm - IP65 - 1.69 lb-in - 80 ~ 4000 - 21 oz-in² Request Quote
BMU460SA-5 - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - IP40 - 7.9 lb-in - 16 ~ 800 - 120 oz-in² Request Quote
BMU460SA-10 - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 15 mm - IP40 - 15.9 lb-in - 8 ~ 400 - 520 oz-in² Request Quote
BMU460SA-15 - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - IP40 - 23 lb-in - 5.3 ~ 267 - 1200 oz-in² Request Quote
Unit of Measure
 1 2 3 4 5 »