Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Combination-type Parallel Shaft and Right-Angle Hollow Shaft Geared models are available in standard, IP65 and IP66 rated versions.
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
*Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio).
Unit of Measure
 1 2 3 4 5 »  

Item #

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Variable Speed Range (r/min)

Permissible Load Inertia

Web Price

BMU460SCP-30 - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - IP65 - 46 lb-in - 2.7 ~ 133 - 4400 oz-in² Request Quote
BMU460SCP-50 - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - IP65 - 76 lb-in - 1.6 ~ 80 - 12000 oz-in² Request Quote
BMU460SCP-100 - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - IP65 - 141 lb-in - 0.8 ~ 40 - 34000 oz-in² Request Quote
BMU460SCP-200 - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 15 mm - IP65 - 141 lb-in - 0.4 ~ 20 - 66000 oz-in² Request Quote
BMU460SA-5A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 5/8 in. - IP40 - 7.9 lb-in - 16 ~ 800 - 120 oz-in² Request Quote
BMU460SA-10A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 5/8 in. - IP40 - 15.9 lb-in - 8 ~ 400 - 520 oz-in² Request Quote
BMU460SA-15A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 5/8 in. - IP40 - 23 lb-in - 5.3 ~ 267 - 1200 oz-in² Request Quote
BMU460SA-20A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 5/8 in. - IP40 - 31 lb-in - 4 ~ 200 - 1910 oz-in² Request Quote
BMU460SA-30A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 5/8 in. - IP40 - 46 lb-in - 2.7 ~ 133 - 4400 oz-in² Request Quote
BMU460SA-50A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 5/8 in. - IP40 - 76 lb-in - 1.6 ~ 80 - 12000 oz-in² Request Quote
BMU460SA-100A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 5/8 in. - IP40 - 141 lb-in - 0.8 ~ 40 - 34000 oz-in² Request Quote
BMU460SA-200A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 5/8 in. - IP40 - 141 lb-in - 0.4 ~ 20 - 66000 oz-in² Request Quote
BMU460SAP-5A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 5/8 in. - IP65 - 7.9 lb-in - 16 ~ 800 - 120 oz-in² Request Quote
BMU460SAP-10A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 5/8 in. - IP65 - 15.9 lb-in - 8 ~ 400 - 520 oz-in² Request Quote
BMU460SAP-15A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 5/8 in. - IP65 - 23 lb-in - 5.3 ~ 267 - 1200 oz-in² Request Quote
BMU460SAP-20A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 5/8 in. - IP65 - 31 lb-in - 4 ~ 200 - 1910 oz-in² Request Quote
BMU460SAP-30A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 5/8 in. - IP65 - 46 lb-in - 2.7 ~ 133 - 4400 oz-in² Request Quote
BMU460SAP-50A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 5/8 in. - IP65 - 76 lb-in - 1.6 ~ 80 - 12000 oz-in² Request Quote
BMU460SAP-100A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 5/8 in. - IP65 - 141 lb-in - 0.8 ~ 40 - 34000 oz-in² Request Quote
BMU460SAP-200A - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 5/8 in. - IP65 - 141 lb-in - 0.4 ~ 20 - 66000 oz-in² Request Quote
BMU460SC-5A - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 5/8 in. - IP40 - 7.9 lb-in - 16 ~ 800 - 120 oz-in² Request Quote
BMU460SC-10A - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 5/8 in. - IP40 - 15.9 lb-in - 8 ~ 400 - 520 oz-in² Request Quote
BMU460SC-15A - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 5/8 in. - IP40 - 23 lb-in - 5.3 ~ 267 - 1200 oz-in² Request Quote
BMU460SC-20A - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 5/8 in. - IP40 - 31 lb-in - 4 ~ 200 - 1910 oz-in² Request Quote
BMU460SC-30A - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 5/8 in. - IP40 - 46 lb-in - 2.7 ~ 133 - 4400 oz-in² Request Quote
Unit of Measure
 1 2 3 4 5 »