Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
BMU5120AP-100 | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - IP65 | - 260 lb-in | - 0.8 ~ 40 | - 66000 oz-in² | Request Quote |
BMU5120AP-200 | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - IP65 | - 260 lb-in | - 0.4 ~ 20 | - 137000 oz-in² | Request Quote |
BMU5120C-5 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - IP40 | - 17.7 lb-in | - 16 ~ 800 | - 250 oz-in² | Request Quote |
BMU5120C-10 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - IP40 | - 36 lb-in | - 8 ~ 400 | - 1040 oz-in² | Request Quote |
BMU5120C-15 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - IP40 | - 53 lb-in | - 5.3 ~ 267 | - 2300 oz-in² | Request Quote |
BMU5120C-20 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - IP40 | - 71 lb-in | - 4 ~ 200 | - 3800 oz-in² | Request Quote |
BMU5120C-30 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - IP40 | - 102 lb-in | - 2.7 ~ 133 | - 8800 oz-in² | Request Quote |
BMU5120C-50 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - IP40 | - 171 lb-in | - 1.6 ~ 80 | - 25000 oz-in² | Request Quote |
BMU5120C-100 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - IP40 | - 260 lb-in | - 0.8 ~ 40 | - 66000 oz-in² | Request Quote |
BMU5120C-200 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - IP40 | - 260 lb-in | - 0.4 ~ 20 | - 137000 oz-in² | Request Quote |
BMU5120CP-5 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - IP65 | - 17.7 lb-in | - 16 ~ 800 | - 250 oz-in² | Request Quote |
BMU5120CP-10 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - IP65 | - 36 lb-in | - 8 ~ 400 | - 1040 oz-in² | Request Quote |
BMU5120CP-15 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - IP65 | - 53 lb-in | - 5.3 ~ 267 | - 2300 oz-in² | Request Quote |
BMU5120CP-20 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - IP65 | - 71 lb-in | - 4 ~ 200 | - 3800 oz-in² | Request Quote |
BMU5120CP-30 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - IP65 | - 102 lb-in | - 2.7 ~ 133 | - 8800 oz-in² | Request Quote |
BMU5120CP-50 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - IP65 | - 171 lb-in | - 1.6 ~ 80 | - 25000 oz-in² | Request Quote |
BMU5120CP-100 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - IP65 | - 260 lb-in | - 0.8 ~ 40 | - 66000 oz-in² | Request Quote |
BMU5120CP-200 | - 120 W (1/6 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - IP65 | - 260 lb-in | - 0.4 ~ 20 | - 137000 oz-in² | Request Quote |
BMU5120A-5A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - IP40 | - 17.7 lb-in | - 16 ~ 800 | - 250 oz-in² | Request Quote |
BMU5120A-10A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 3/4 in. | - IP40 | - 36 lb-in | - 8 ~ 400 | - 1040 oz-in² | Request Quote |
BMU5120A-15A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - IP40 | - 53 lb-in | - 5.3 ~ 267 | - 2300 oz-in² | Request Quote |
BMU5120A-20A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 3/4 in. | - IP40 | - 71 lb-in | - 4 ~ 200 | - 3800 oz-in² | Request Quote |
BMU5120A-30A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - IP40 | - 102 lb-in | - 2.7 ~ 133 | - 8800 oz-in² | Request Quote |
BMU5120A-50A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - IP40 | - 171 lb-in | - 1.6 ~ 80 | - 25000 oz-in² | Request Quote |
BMU5120A-100A | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - IP40 | - 260 lb-in | - 0.8 ~ 40 | - 66000 oz-in² | Request Quote |