Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
GTR Series
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

Text Description

G3K22N005-BML1S - 5.51 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 5 :1 - Flange Mount - - 7/8 in. - Not Equipped - 89 lb-in   - 340 - - IP40 Request Quote -
G3K22N010-BML1S - 5.51 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 10 :1 - Flange Mount - - 7/8 in. - Not Equipped - 178 lb-in   - 170 - - IP40 Request Quote -
G3K22N015-BML1S - 5.51 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 7/8 in. - Not Equipped - 268 lb-in   - 113 - - IP40 Request Quote -
G3K22N020-BML1S - 5.51 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 20 :1 - Flange Mount - - 7/8 in. - Not Equipped - 357 lb-in   - 85 - - IP40 Request Quote -
G3K22N025-BML1S - 5.51 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 25 :1 - Flange Mount - - 7/8 in. - Not Equipped - 446 lb-in   - 68 - - IP40 Request Quote -
G3K28N030-BML1S - 6.45 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 30 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 535 lb-in   - 57 - - IP40 Request Quote -
G3K28N040-BML1S - 6.45 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 40 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 691 lb-in   - 42 - - IP40 Request Quote -
G3K28N050-BML1S - 6.45 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 50 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 864 lb-in   - 34 - - IP40 Request Quote -
G3K28N060-BML1S - 6.45 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 60 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 1037 lb-in   - 28 - - IP40 Request Quote -
G3K28N080-BML1S - 6.45 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 80 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 1383 lb-in   - 21 - - IP40 Request Quote -
G3K32N100-BML1S - 7.79 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 100 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 1728 lb-in   - 17 - - IP40 Request Quote -
G3K32N120-BML1S - 7.79 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 120 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 2074 lb-in   - 14 - - IP40 Request Quote -
G3K32N160-BML1S - 7.79 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 160 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 2765 lb-in   - 10.60 - - IP40 Request Quote -
G3K32N200-BML1S - 7.79 in - 1/2 HP - Single-Phase 115 VAC - Parallel Shaft Gearhead - 200 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 3457 lb-in   - 8.50 - - IP40 Request Quote -
G3K22N005-BML5S - 5.51 in - 1/2 HP - Single-Phase 220 VAC - Parallel Shaft Gearhead - 5 :1 - Flange Mount - - 7/8 in. - Not Equipped - 89 lb-in   - 340 - - IP40 Request Quote -
G3K22N010-BML5S - 5.51 in - 1/2 HP - Single-Phase 220 VAC - Parallel Shaft Gearhead - 10 :1 - Flange Mount - - 7/8 in. - Not Equipped - 178 lb-in   - 170 - - IP40 Request Quote -
G3K22N015-BML5S - 5.51 in - 1/2 HP - Single-Phase 220 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 7/8 in. - Not Equipped - 268 lb-in   - 113 - - IP40 Request Quote -
G3K22N020-BML5S - 5.51 in - 1/2 HP - Single-Phase 220 VAC - Parallel Shaft Gearhead - 20 :1 - Flange Mount - - 7/8 in. - Not Equipped - 357 lb-in   - 85 - - IP40 Request Quote -
G3K22N025-BML5S - 5.51 in - 1/2 HP - Single-Phase 220 VAC - Parallel Shaft Gearhead - 25 :1 - Flange Mount - - 7/8 in. - Not Equipped - 446 lb-in   - 68 - - IP40 Request Quote -
G3K28N030-BML5S - 6.45 in - 1/2 HP - Single-Phase 220 VAC - Parallel Shaft Gearhead - 30 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 535 lb-in   - 57 - - IP40 Request Quote -
G3K28N040-BML5S - 6.45 in - 1/2 HP - Single-Phase 220 VAC - Parallel Shaft Gearhead - 40 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 691 lb-in   - 42 - - IP40 Request Quote -
G3K28N050-BML5S - 6.45 in - 1/2 HP - Single-Phase 220 VAC - Parallel Shaft Gearhead - 50 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 864 lb-in   - 34 - - IP40 Request Quote -
G3K28N060-BML5S - 6.45 in - 1/2 HP - Single-Phase 220 VAC - Parallel Shaft Gearhead - 60 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 1037 lb-in   - 28 - - IP40 Request Quote -
G3K28N080-BML5S - 6.45 in - 1/2 HP - Single-Phase 220 VAC - Parallel Shaft Gearhead - 80 :1 - Flange Mount - - 1-1/8 in. - Not Equipped - 1383 lb-in   - 21 - - IP40 Request Quote -
G3K32N100-BML5S - 7.79 in - 1/2 HP - Single-Phase 220 VAC - Parallel Shaft Gearhead - 100 :1 - Flange Mount - - 1-1/4 in. - Not Equipped - 1728 lb-in   - 17 - - IP40 Request Quote -
Unit of Measure
 1 2 3 4 5 »