Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L28N060-BML1S | - 6.57 in | - 1/2 HP | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1-1/8 in. | - Not Equipped | - 1037 lb-in | - 28 | - | - IP40 | Request Quote |
G3L28N080-BML1S | - 6.57 in | - 1/2 HP | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1-1/8 in. | - Not Equipped | - 1383 lb-in | - 21 | - | - IP40 | Request Quote |
G3L32N100-BML1S | - 7.80 in | - 1/2 HP | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 1-1/4 in. | - Not Equipped | - 1728 lb-in | - 17 | - | - IP40 | Request Quote |
G3L32N120-BML1S | - 7.80 in | - 1/2 HP | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 1-1/4 in. | - Not Equipped | - 2074 lb-in | - 14 | - | - IP40 | Request Quote |
G3L32N160-BML1S | - 7.80 in | - 1/2 HP | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Foot Mount | - | - 1-1/4 in. | - Not Equipped | - 2765 lb-in | - 10.60 | - | - IP40 | Request Quote |
G3L32N200-BML1S | - 7.80 in | - 1/2 HP | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Foot Mount | - | - 1-1/4 in. | - Not Equipped | - 3457 lb-in | - 8.50 | - | - IP40 | Request Quote |
G3L22N005-BML5S | - 5.47 in | - 1/2 HP | - Single-Phase 220 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 7/8 in. | - Not Equipped | - 89 lb-in | - 340 | - | - IP40 | Request Quote |
G3L22N010-BML5S | - 5.47 in | - 1/2 HP | - Single-Phase 220 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 7/8 in. | - Not Equipped | - 178 lb-in | - 170 | - | - IP40 | Request Quote |
G3L22N015-BML5S | - 5.47 in | - 1/2 HP | - Single-Phase 220 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 7/8 in. | - Not Equipped | - 268 lb-in | - 113 | - | - IP40 | Request Quote |
G3L22N020-BML5S | - 5.47 in | - 1/2 HP | - Single-Phase 220 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 7/8 in. | - Not Equipped | - 357 lb-in | - 85 | - | - IP40 | Request Quote |
G3L22N025-BML5S | - 5.47 in | - 1/2 HP | - Single-Phase 220 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 7/8 in. | - Not Equipped | - 446 lb-in | - 68 | - | - IP40 | Request Quote |
G3L28N030-BML5S | - 6.57 in | - 1/2 HP | - Single-Phase 220 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Foot Mount | - | - 1-1/8 in. | - Not Equipped | - 535 lb-in | - 57 | - | - IP40 | Request Quote |
G3L28N040-BML5S | - 6.57 in | - 1/2 HP | - Single-Phase 220 VAC | - Parallel Shaft Gearhead | - 40 :1 | - Foot Mount | - | - 1-1/8 in. | - Not Equipped | - 691 lb-in | - 42 | - | - IP40 | Request Quote |
G3L28N050-BML5S | - 6.57 in | - 1/2 HP | - Single-Phase 220 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Foot Mount | - | - 1-1/8 in. | - Not Equipped | - 864 lb-in | - 34 | - | - IP40 | Request Quote |
G3L28N060-BML5S | - 6.57 in | - 1/2 HP | - Single-Phase 220 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Foot Mount | - | - 1-1/8 in. | - Not Equipped | - 1037 lb-in | - 28 | - | - IP40 | Request Quote |
G3L28N080-BML5S | - 6.57 in | - 1/2 HP | - Single-Phase 220 VAC | - Parallel Shaft Gearhead | - 80 :1 | - Foot Mount | - | - 1-1/8 in. | - Not Equipped | - 1383 lb-in | - 21 | - | - IP40 | Request Quote |
G3L32N100-BML5S | - 7.80 in | - 1/2 HP | - Single-Phase 220 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Foot Mount | - | - 1-1/4 in. | - Not Equipped | - 1728 lb-in | - 17 | - | - IP40 | Request Quote |
G3L32N120-BML5S | - 7.80 in | - 1/2 HP | - Single-Phase 220 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Foot Mount | - | - 1-1/4 in. | - Not Equipped | - 2074 lb-in | - 14 | - | - IP40 | Request Quote |
G3L32N160-BML5S | - 7.80 in | - 1/2 HP | - Single-Phase 220 VAC | - Parallel Shaft Gearhead | - 160 :1 | - Foot Mount | - | - 1-1/4 in. | - Not Equipped | - 2765 lb-in | - 10.60 | - | - IP40 | Request Quote |
G3L32N200-BML5S | - 7.80 in | - 1/2 HP | - Single-Phase 220 VAC | - Parallel Shaft Gearhead | - 200 :1 | - Foot Mount | - | - 1-1/4 in. | - Not Equipped | - 3457 lb-in | - 8.50 | - | - IP40 | Request Quote |
G3L22N005-BML6S | - 5.47 in | - 1/2 HP | - Single-Phase 230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Foot Mount | - | - 7/8 in. | - Not Equipped | - 89 lb-in | - 340 | - | - IP40 | Request Quote |
G3L22N010-BML6S | - 5.47 in | - 1/2 HP | - Single-Phase 230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - Foot Mount | - | - 7/8 in. | - Not Equipped | - 178 lb-in | - 170 | - | - IP40 | Request Quote |
G3L22N015-BML6S | - 5.47 in | - 1/2 HP | - Single-Phase 230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Foot Mount | - | - 7/8 in. | - Not Equipped | - 268 lb-in | - 113 | - | - IP40 | Request Quote |
G3L22N020-BML6S | - 5.47 in | - 1/2 HP | - Single-Phase 230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - Foot Mount | - | - 7/8 in. | - Not Equipped | - 357 lb-in | - 85 | - | - IP40 | Request Quote |
G3L22N025-BML6S | - 5.47 in | - 1/2 HP | - Single-Phase 230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Foot Mount | - | - 7/8 in. | - Not Equipped | - 446 lb-in | - 68 | - | - IP40 | Request Quote |