Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
GTR Series
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

G3L28N030-BML6S - 6.57 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 30 :1 - Foot Mount - - 1-1/8 in. - Not Equipped - 535 lb-in   - 57 - - IP40 Request Quote
G3L28N040-BML6S - 6.57 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 40 :1 - Foot Mount - - 1-1/8 in. - Not Equipped - 691 lb-in   - 42 - - IP40 Request Quote
G3L28N050-BML6S - 6.57 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 50 :1 - Foot Mount - - 1-1/8 in. - Not Equipped - 864 lb-in   - 34 - - IP40 Request Quote
G3L28N060-BML6S - 6.57 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 60 :1 - Foot Mount - - 1-1/8 in. - Not Equipped - 1037 lb-in   - 28 - - IP40 Request Quote
G3L28N080-BML6S - 6.57 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 80 :1 - Foot Mount - - 1-1/8 in. - Not Equipped - 1383 lb-in   - 21 - - IP40 Request Quote
G3L32N100-BML6S - 7.80 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 100 :1 - Foot Mount - - 1-1/4 in. - Not Equipped - 1728 lb-in   - 17 - - IP40 Request Quote
G3L32N120-BML6S - 7.80 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 120 :1 - Foot Mount - - 1-1/4 in. - Not Equipped - 2074 lb-in   - 14 - - IP40 Request Quote
G3L32N160-BML6S - 7.80 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 160 :1 - Foot Mount - - 1-1/4 in. - Not Equipped - 2765 lb-in   - 10.60 - - IP40 Request Quote
G3L32N200-BML6S - 7.80 in - 1/2 HP - Single-Phase 230 VAC - Parallel Shaft Gearhead - 200 :1 - Foot Mount - - 1-1/4 in. - Not Equipped - 3457 lb-in   - 8.50 - - IP40 Request Quote
H2L28R005-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Right Shaft - 1-1/8 in. - Not Equipped - 85 lb-in   - 340 - - IP40 Request Quote
H2L28R010-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Foot Mount - Right Shaft - 1-1/8 in. - Not Equipped - 169 lb-in   - 170 - - IP40 Request Quote
H2L28R015-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Foot Mount - Right Shaft - 1-1/8 in. - Not Equipped - 254 lb-in   - 113 - - IP40 Request Quote
H2L28R020-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Foot Mount - Right Shaft - 1-1/8 in. - Not Equipped - 338 lb-in   - 85 - - IP40 Request Quote
H2L28R025-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Right Shaft - 1-1/8 in. - Not Equipped - 423 lb-in   - 68 - - IP40 Request Quote
H2L28R030-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Foot Mount - Right Shaft - 1-1/8 in. - Not Equipped - 507 lb-in   - 57 - - IP40 Request Quote
H2L28R040-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Foot Mount - Right Shaft - 1-1/8 in. - Not Equipped - 676 lb-in   - 42 - - IP40 Request Quote
H2L28R050-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Foot Mount - Right Shaft - 1-1/8 in. - Not Equipped - 845 lb-in   - 34 - - IP40 Request Quote
H2L28R060-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Foot Mount - Right Shaft - 1-1/8 in. - Not Equipped - 1014 lb-in   - 28 - - IP40 Request Quote
H2L32R080-BML1S - 8.07 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Foot Mount - Right Shaft - 1-1/4 in. - Not Equipped - 1308 lb-in   - 21 - - IP40 Request Quote
H2L32R100-BML1S - 8.07 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Right Shaft - 1-1/4 in. - Not Equipped - 1634 lb-in   - 17 - - IP40 Request Quote
H2L32R120-BML1S - 8.07 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Foot Mount - Right Shaft - 1-1/4 in. - Not Equipped - 1961 lb-in   - 14 - - IP40 Request Quote
H2L32R160-BML1S - 8.07 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Foot Mount - Right Shaft - 1-1/4 in. - Not Equipped - 2615 lb-in   - 10.60 - - IP40 Request Quote
H2L32R200-BML1S - 8.07 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Foot Mount - Right Shaft - 1-1/4 in. - Not Equipped - 3269 lb-in   - 8.50 - - IP40 Request Quote
H2L32R240-BML1S - 8.07 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Foot Mount - Right Shaft - 1-1/4 in. - Not Equipped - 3819 lb-in   - 7 - - IP40 Request Quote
H2L28L005-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Left Shaft - 1-1/8 in. - Not Equipped - 85 lb-in   - 340 - - IP40 Request Quote
Unit of Measure
 1 2 3 4 5 »