Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
GTR Series
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

H2L28L010-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Foot Mount - Left Shaft - 1-1/8 in. - Not Equipped - 169 lb-in   - 170 - - IP40 Request Quote
H2L28L015-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Foot Mount - Left Shaft - 1-1/8 in. - Not Equipped - 254 lb-in   - 113 - - IP40 Request Quote
H2L28L020-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Foot Mount - Left Shaft - 1-1/8 in. - Not Equipped - 338 lb-in   - 85 - - IP40 Request Quote
H2L28L025-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Left Shaft - 1-1/8 in. - Not Equipped - 423 lb-in   - 68 - - IP40 Request Quote
H2L28L030-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Foot Mount - Left Shaft - 1-1/8 in. - Not Equipped - 507 lb-in   - 57 - - IP40 Request Quote
H2L28L040-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Foot Mount - Left Shaft - 1-1/8 in. - Not Equipped - 676 lb-in   - 42 - - IP40 Request Quote
H2L28L050-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Foot Mount - Left Shaft - 1-1/8 in. - Not Equipped - 845 lb-in   - 34 - - IP40 Request Quote
H2L28L060-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Foot Mount - Left Shaft - 1-1/8 in. - Not Equipped - 1014 lb-in   - 28 - - IP40 Request Quote
H2L32L080-BML1S - 8.07 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Foot Mount - Left Shaft - 1-1/4 in. - Not Equipped - 1308 lb-in   - 21 - - IP40 Request Quote
H2L32L100-BML1S - 8.07 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Left Shaft - 1-1/4 in. - Not Equipped - 1634 lb-in   - 17 - - IP40 Request Quote
H2L32L120-BML1S - 8.07 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Foot Mount - Left Shaft - 1-1/4 in. - Not Equipped - 1961 lb-in   - 14 - - IP40 Request Quote
H2L32L160-BML1S - 8.07 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Foot Mount - Left Shaft - 1-1/4 in. - Not Equipped - 2615 lb-in   - 10.60 - - IP40 Request Quote
H2L32L200-BML1S - 8.07 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Foot Mount - Left Shaft - 1-1/4 in. - Not Equipped - 3269 lb-in   - 8.50 - - IP40 Request Quote
H2L32L240-BML1S - 8.07 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Foot Mount - Left Shaft - 1-1/4 in. - Not Equipped - 3819 lb-in   - 7 - - IP40 Request Quote
H2L28T005-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Double Shaft - 1-1/8 in. - Not Equipped - 85 lb-in   - 340 - - IP40 Request Quote
H2L28T010-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Foot Mount - Double Shaft - 1-1/8 in. - Not Equipped - 169 lb-in   - 170 - - IP40 Request Quote
H2L28T015-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Foot Mount - Double Shaft - 1-1/8 in. - Not Equipped - 254 lb-in   - 113 - - IP40 Request Quote
H2L28T020-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Foot Mount - Double Shaft - 1-1/8 in. - Not Equipped - 338 lb-in   - 85 - - IP40 Request Quote
H2L28T025-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Double Shaft - 1-1/8 in. - Not Equipped - 423 lb-in   - 68 - - IP40 Request Quote
H2L28T030-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Foot Mount - Double Shaft - 1-1/8 in. - Not Equipped - 507 lb-in   - 57 - - IP40 Request Quote
H2L28T040-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Foot Mount - Double Shaft - 1-1/8 in. - Not Equipped - 676 lb-in   - 42 - - IP40 Request Quote
H2L28T050-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Foot Mount - Double Shaft - 1-1/8 in. - Not Equipped - 845 lb-in   - 34 - - IP40 Request Quote
H2L28T060-BML1S - 6.87 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Foot Mount - Double Shaft - 1-1/8 in. - Not Equipped - 1014 lb-in   - 28 - - IP40 Request Quote
H2L32T080-BML1S - 8.07 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Foot Mount - Double Shaft - 1-1/4 in. - Not Equipped - 1308 lb-in   - 21 - - IP40 Request Quote
H2L32T100-BML1S - 8.07 in - 1/2 HP - Single-Phase 115 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Double Shaft - 1-1/4 in. - Not Equipped - 1634 lb-in   - 17 - - IP40 Request Quote
Unit of Measure
 1 2 3 4 5 »