List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX5120CM-50S | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 152 lb-in | - Equipped | - 0.6 ~ 60 | - |
BX5120CM-100S | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 260 lb-in | - Equipped | - 0.3 ~ 30 | - |
BX5120CM-200S | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - 260 lb-in | - Equipped | - 0.15 ~ 15 | - |
BX6200A-5S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 25 lb-in | - Not Equipped | - 6 ~ 600 | - |
BX6200A-10S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 52 lb-in | - Not Equipped | - 3 ~ 300 | - |
BX6200A-15S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 77 lb-in | - Not Equipped | - 2 ~ 200 | - |
BX6200A-20S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 103 lb-in | - Not Equipped | - 1.5 ~ 150 | - |
BX6200A-30S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 148 lb-in | - Not Equipped | - 1 ~ 100 | - |
BX6200A-50S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Not Equipped | - 0.6 ~ 60 | - |
BX6200A-100S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 460 lb-in | - Not Equipped | - 0.3 ~ 30 | - |
BX6200A-200S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Not Equipped | - 0.15 ~ 15 | - |
BX6200AM-5S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 25 lb-in | - Equipped | - 6 ~ 600 | - |
BX6200AM-10S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 52 lb-in | - Equipped | - 3 ~ 300 | - |
BX6200AM-15S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 77 lb-in | - Equipped | - 2 ~ 200 | - |
BX6200AM-20S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 103 lb-in | - Equipped | - 1.5 ~ 150 | - |
BX6200AM-30S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 148 lb-in | - Equipped | - 1 ~ 100 | - |
BX6200AM-50S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Equipped | - 0.6 ~ 60 | - |
BX6200AM-100S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 460 lb-in | - Equipped | - 0.3 ~ 30 | - |
BX6200AM-200S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Equipped | - 0.15 ~ 15 | - |
BX6200C-5S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 25 lb-in | - Not Equipped | - 6 ~ 600 | - |
BX6200C-10S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 52 lb-in | - Not Equipped | - 3 ~ 300 | - |
BX6200C-15S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 77 lb-in | - Not Equipped | - 2 ~ 200 | - |
BX6200C-20S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 103 lb-in | - Not Equipped | - 1.5 ~ 150 | - |
BX6200C-30S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 148 lb-in | - Not Equipped | - 1 ~ 100 | - |
BX6200C-50S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Not Equipped | - 0.6 ~ 60 | - |