List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX6200C-100S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 460 lb-in | - Not Equipped | - 0.3 ~ 30 | - |
BX6200C-200S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Not Equipped | - 0.15 ~ 15 | - |
BX6200CM-5S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 25 lb-in | - Equipped | - 6 ~ 600 | - |
BX6200CM-10S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 52 lb-in | - Equipped | - 3 ~ 300 | - |
BX6200CM-15S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 77 lb-in | - Equipped | - 2 ~ 200 | - |
BX6200CM-20S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 103 lb-in | - Equipped | - 1.5 ~ 150 | - |
BX6200CM-30S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 148 lb-in | - Equipped | - 1 ~ 100 | - |
BX6200CM-50S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Equipped | - 0.6 ~ 60 | - |
BX6200CM-100S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 460 lb-in | - Equipped | - 0.3 ~ 30 | - |
BX6200CM-200S | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Equipped | - 0.15 ~ 15 | - |
BX6400S-5S | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 52 lb-in | - Not Equipped | - 6 ~ 600 | - |
BX6400S-10S | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 103 lb-in | - Not Equipped | - 3 ~ 300 | - |
BX6400S-15S | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 155 lb-in | - Not Equipped | - 2 ~ 200 | - |
BX6400S-20S | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 200 lb-in | - Not Equipped | - 1.5 ~ 150 | - |
BX6400S-30S | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 290 lb-in | - Not Equipped | - 1 ~ 100 | - |
BX6400S-50S | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 490 lb-in | - Not Equipped | - 0.6 ~ 60 | - |
BX6400S-100S | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 610 lb-in | - Not Equipped | - 0.3 ~ 30 | - |
BX6400S-200S | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Not Equipped | - 0.15 ~ 15 | - |
BX6400SM-5S | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 52 lb-in | - Equipped | - 6 ~ 600 | - |
BX6400SM-10S | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - 103 lb-in | - Equipped | - 3 ~ 300 | - |
BX6400SM-15S | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 155 lb-in | - Equipped | - 2 ~ 200 | - |
BX6400SM-20S | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 200 lb-in | - Equipped | - 1.5 ~ 150 | - |
BX6400SM-30S | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 290 lb-in | - Equipped | - 1 ~ 100 | - |
BX6400SM-50S | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 490 lb-in | - Equipped | - 0.6 ~ 60 | - |
BX6400SM-100S | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 610 lb-in | - Equipped | - 0.3 ~ 30 | - |