List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX6400SM-200S | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Equipped | - 0.15 ~ 15 | - |
BX230A-5FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 3.5 lb-in | - Not Equipped | - 0.6 ~ 600 |
- $1,116.00 |
BX230A-10FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 7.5 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,116.00 |
BX230A-15FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 11.5 lb-in | - Not Equipped | - 0.2 ~ 200 |
- $1,116.00 |
BX230A-20FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 15 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,116.00 |
BX230A-30FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - 23 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,128.00 |
BX230A-50FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - 38 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,128.00 |
BX230A-100FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - 75 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,128.00 |
BX230A-200FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in | - Not Equipped | - 0.015 ~ 15 |
- $1,140.00 |
BX230A-5S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 3.90 lb-in | - Not Equipped | - 0.6 ~ 600 |
- $1,058.00 |
BX230A-10S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 7.9 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,058.00 |
BX230A-15S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 12.3 lb-in | - Not Equipped | - 0.2 ~ 200 |
- $1,058.00 |
BX230A-20S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - 15.9 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,058.00 |
BX230A-30S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 23 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,067.00 |
BX230A-50S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 38 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,067.00 |
BX230A-100S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 53 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,067.00 |
BX230A-200S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - 53 lb-in | - Not Equipped | - 0.015 ~ 15 |
- $1,076.00 |
BX230AM-5FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 3.5 lb-in | - Equipped | - 0.6 ~ 600 |
- $1,295.00 |
BX230AM-10FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 7.5 lb-in | - Equipped | - 0.3 ~ 300 |
- $1,295.00 |
BX230AM-15FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 11.5 lb-in | - Equipped | - 0.2 ~ 200 |
- $1,295.00 |
BX230AM-20FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 15 lb-in | - Equipped | - 0.15 ~ 150 |
- $1,295.00 |
BX230AM-30FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - 23 lb-in | - Equipped | - 0.1 ~ 100 |
- $1,307.00 |
BX230AM-50FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - 38 lb-in | - Equipped | - 0.06 ~ 60 |
- $1,307.00 |
BX230AM-100FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - 75 lb-in | - Equipped | - 0.03 ~ 30 |
- $1,307.00 |
BX230AM-200FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in | - Equipped | - 0.015 ~ 15 |
- $1,319.00 |