List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX230CM-10FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 7.5 lb-in | - Equipped | - 0.3 ~ 300 |
- $1,319.00 |
BX230CM-15FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 11.5 lb-in | - Equipped | - 0.2 ~ 200 |
- $1,319.00 |
BX230CM-20FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 15 lb-in | - Equipped | - 0.15 ~ 150 |
- $1,319.00 |
BX230CM-30FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - 23 lb-in | - Equipped | - 0.1 ~ 100 |
- $1,331.00 |
BX230CM-50FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - 38 lb-in | - Equipped | - 0.06 ~ 60 |
- $1,331.00 |
BX230CM-100FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - 75 lb-in | - Equipped | - 0.03 ~ 30 |
- $1,331.00 |
BX230CM-200FR / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in | - Equipped | - 0.015 ~ 15 |
- $1,343.00 |
BX230CM-5S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 3.90 lb-in | - Equipped | - 0.6 ~ 600 |
- $1,261.00 |
BX230CM-10S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 7.9 lb-in | - Equipped | - 0.3 ~ 300 |
- $1,261.00 |
BX230CM-15S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 12.3 lb-in | - Equipped | - 0.2 ~ 200 |
- $1,261.00 |
BX230CM-20S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - 15.9 lb-in | - Equipped | - 0.15 ~ 150 |
- $1,261.00 |
BX230CM-30S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 23 lb-in | - Equipped | - 0.1 ~ 100 |
- $1,270.00 |
BX230CM-50S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 38 lb-in | - Equipped | - 0.06 ~ 60 |
- $1,270.00 |
BX230CM-100S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 53 lb-in | - Equipped | - 0.03 ~ 30 |
- $1,270.00 |
BX230CM-200S / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - 53 lb-in | - Equipped | - 0.015 ~ 15 |
- $1,279.00 |
BX460A-5FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7.5 lb-in | - Not Equipped | - 0.6 ~ 600 |
- $1,200.00 |
BX460A-10FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - 15 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,200.00 |
BX460A-15FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - Not Equipped | - 0.2 ~ 200 |
- $1,200.00 |
BX460A-20FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - 30 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,200.00 |
BX460A-30FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - 45 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,212.00 |
BX460A-50FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - 75 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,212.00 |
BX460A-100FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - 150 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,212.00 |
BX460A-200FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - 300 lb-in | - Not Equipped | - 0.015 ~ 15 |
- $1,224.00 |
BX460A-5S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.9 lb-in | - Not Equipped | - 0.6 ~ 600 |
- $1,108.00 |
BX460A-10S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15.9 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,108.00 |