List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX460C-20FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - 30 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,224.00 |
BX460C-30FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - 45 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,236.00 |
BX460C-50FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - 75 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,236.00 |
BX460C-100FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - 150 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,236.00 |
BX460C-200FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - 300 lb-in | - Not Equipped | - 0.015 ~ 15 |
- $1,248.00 |
BX460C-5S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.9 lb-in | - Not Equipped | - 0.6 ~ 600 |
- $1,132.00 |
BX460C-10S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15.9 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,132.00 |
BX460C-15S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - Not Equipped | - 0.2 ~ 200 |
- $1,132.00 |
BX460C-20S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 31 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,132.00 |
BX460C-30S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 46 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,140.00 |
BX460C-50S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 76 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,140.00 |
BX460C-100S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 141 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,140.00 |
BX460C-200S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - 141 lb-in | - Not Equipped | - 0.015 ~ 15 |
- $1,150.00 |
BX460CM-5FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7.5 lb-in | - Equipped | - 0.6 ~ 600 |
- $1,403.00 |
BX460CM-10FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - 15 lb-in | - Equipped | - 0.3 ~ 300 |
- $1,403.00 |
BX460CM-15FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - Equipped | - 0.2 ~ 200 |
- $1,403.00 |
BX460CM-20FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - 30 lb-in | - Equipped | - 0.15 ~ 150 |
- $1,403.00 |
BX460CM-30FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - 45 lb-in | - Equipped | - 0.1 ~ 100 |
- $1,415.00 |
BX460CM-50FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - 75 lb-in | - Equipped | - 0.06 ~ 60 |
- $1,415.00 |
BX460CM-100FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - 150 lb-in | - Equipped | - 0.03 ~ 30 |
- $1,415.00 |
BX460CM-200FR / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - 300 lb-in | - Equipped | - 0.015 ~ 15 |
- $1,427.00 |
BX460CM-5S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.9 lb-in | - Equipped | - 0.6 ~ 600 |
- $1,311.00 |
BX460CM-10S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15.9 lb-in | - Equipped | - 0.3 ~ 300 |
- $1,311.00 |
BX460CM-15S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - Equipped | - 0.2 ~ 200 |
- $1,311.00 |
BX460CM-20S / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 31 lb-in | - Equipped | - 0.15 ~ 150 |
- $1,311.00 |