ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX460CM-A / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.75 lb-in | - Equipped | - 3 ~ 3000 |
- $1,171.00 |
BX5120A-A / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - 3.5 lb-in | - Not Equipped | - 3 ~ 3000 |
- $977.00 |
BX5120AM-A / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - 3.5 lb-in | - Equipped | - 3 ~ 3000 |
- $1,204.00 |
BX5120C-A / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - 3.5 lb-in | - Not Equipped | - 3 ~ 3000 |
- $999.00 |
BX5120CM-A / OPX-1A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - 3.5 lb-in | - Equipped | - 3 ~ 3000 |
- $1,226.00 |
BX6200A-A / OPX-1A | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - 5.80 lb-in | - Not Equipped | - 3 ~ 3000 |
- $970.00 |
BX6200AM-A / OPX-1A | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - 5.80 lb-in | - Equipped | - 3 ~ 3000 |
- $1,173.00 |
BX6200C-A / OPX-1A | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - 5.80 lb-in | - Not Equipped | - 3 ~ 3000 |
- $990.00 |
BX6200CM-A / OPX-1A | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - 5.80 lb-in | - Equipped | - 3 ~ 3000 |
- $1,193.00 |
BX6400S-A / OPX-1A | - 4.09 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - 11.5 lb-in | - Not Equipped | - 3 ~ 3000 |
- $1,143.00 |
BX6400SM-A / OPX-1A | - 4.09 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - 11.5 lb-in | - Equipped | - 3 ~ 3000 |
- $1,346.00 |
BX230A-5FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 3.5 lb-in | - Not Equipped | - 6 ~ 600 | - |
BX230A-10FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 7.5 lb-in | - Not Equipped | - 3 ~ 300 | - |
BX230A-15FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 11.5 lb-in | - Not Equipped | - 2 ~ 200 | - |
BX230A-20FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 15 lb-in | - Not Equipped | - 1.5 ~ 150 | - |
BX230A-30FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - 23 lb-in | - Not Equipped | - 1 ~ 100 | - |
BX230A-50FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - 38 lb-in | - Not Equipped | - 0.6 ~ 60 | - |
BX230A-100FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - 75 lb-in | - Not Equipped | - 0.3 ~ 30 | - |
BX230A-200FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in | - Not Equipped | - 0.15 ~ 15 | - |
BX230A-5S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 3.90 lb-in | - Not Equipped | - 6 ~ 600 | - |
BX230A-10S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 7.9 lb-in | - Not Equipped | - 3 ~ 300 | - |
BX230A-15S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 12.3 lb-in | - Not Equipped | - 2 ~ 200 | - |
BX230A-20S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - 15.9 lb-in | - Not Equipped | - 1.5 ~ 150 | - |
BX230A-30S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 23 lb-in | - Not Equipped | - 1 ~ 100 | - |
BX230A-50S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 38 lb-in | - Not Equipped | - 0.6 ~ 60 | - |