List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX6200C-30FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 146 lb-in | - Not Equipped | - 1 ~ 100 | - |
BX6200C-50FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 240 lb-in | - Not Equipped | - 0.6 ~ 60 | - |
BX6200C-100FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 480 lb-in | - Not Equipped | - 0.3 ~ 30 | - |
BX6400S-5FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 25 mm | - 48 lb-in | - Not Equipped | - 6 ~ 600 | - |
BX6400S-10FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 98 lb-in | - Not Equipped | - 3 ~ 300 | - |
BX6400S-15FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 146 lb-in | - Not Equipped | - 2 ~ 200 | - |
BX6400S-20FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 195 lb-in | - Not Equipped | - 1.5 ~ 150 | - |
BX6400S-30FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 290 lb-in | - Not Equipped | - 1 ~ 100 | - |
BX6400S-50FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 480 lb-in | - Not Equipped | - 0.6 ~ 60 | - |
BX6400S-100FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 970 lb-in | - Not Equipped | - 0.3 ~ 30 | - |
BX6200AM-10FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 48 lb-in | - Equipped | - 3 ~ 300 | - |
BX6200AM-15FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 73 lb-in | - Equipped | - 2 ~ 200 | - |
BX6200AM-20FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 98 lb-in | - Equipped | - 1.5 ~ 150 | - |
BX6200AM-30FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 146 lb-in | - Equipped | - 1 ~ 100 | - |
BX6200AM-50FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 240 lb-in | - Equipped | - 0.6 ~ 60 | - |
BX6200AM-100FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 480 lb-in | - Equipped | - 0.3 ~ 30 | - |
BX6200CM-10FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 48 lb-in | - Equipped | - 3 ~ 300 | - |
BX6200CM-15FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 73 lb-in | - Equipped | - 2 ~ 200 | - |
BX6200CM-20FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 98 lb-in | - Equipped | - 1.5 ~ 150 | - |
BX6200CM-30FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 146 lb-in | - Equipped | - 1 ~ 100 | - |
BX6200CM-50FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 240 lb-in | - Equipped | - 0.6 ~ 60 | - |
BX6200CM-100FR | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 480 lb-in | - Equipped | - 0.3 ~ 30 | - |
BX6400SM-5FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 25 mm | - 48 lb-in | - Equipped | - 6 ~ 600 | - |
BX6400SM-10FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 98 lb-in | - Equipped | - 3 ~ 300 | - |
BX6400SM-15FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 146 lb-in | - Equipped | - 2 ~ 200 | - |