ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX6400SM-20FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 195 lb-in | - Equipped | - 1.5 ~ 150 | - |
BX6400SM-30FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 290 lb-in | - Equipped | - 1 ~ 100 | - |
BX6400SM-50FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 480 lb-in | - Equipped | - 0.6 ~ 60 | - |
BX6400SM-100FR | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 970 lb-in | - Equipped | - 0.3 ~ 30 | - |
BX6200A-10FR / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 48 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,251.00 |
BX6200A-15FR / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 73 lb-in | - Not Equipped | - 0.2 ~ 200 |
- $1,251.00 |
BX6200A-20FR / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 98 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,251.00 |
BX6200A-30FR / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 146 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,262.00 |
BX6200A-50FR / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 240 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,262.00 |
BX6200A-100FR / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 480 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,262.00 |
BX6200C-10FR / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 48 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,271.00 |
BX6200C-15FR / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 73 lb-in | - Not Equipped | - 0.2 ~ 200 |
- $1,271.00 |
BX6200C-20FR / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 98 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,271.00 |
BX6200C-30FR / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 146 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,282.00 |
BX6200C-50FR / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 240 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,282.00 |
BX6200C-100FR / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 480 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,282.00 |
BX6400S-5FR / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 25 mm | - 48 lb-in | - Not Equipped | - 0.6 ~ 600 |
- $1,424.00 |
BX6400S-10FR / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 98 lb-in | - Not Equipped | - 0.3 ~ 300 |
- $1,424.00 |
BX6400S-15FR / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 146 lb-in | - Not Equipped | - 0.2 ~ 200 |
- $1,424.00 |
BX6400S-20FR / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 195 lb-in | - Not Equipped | - 0.15 ~ 150 |
- $1,424.00 |
BX6400S-30FR / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 290 lb-in | - Not Equipped | - 0.1 ~ 100 |
- $1,435.00 |
BX6400S-50FR / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 480 lb-in | - Not Equipped | - 0.06 ~ 60 |
- $1,435.00 |
BX6400S-100FR / OPX-1A | - 4.33 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 970 lb-in | - Not Equipped | - 0.03 ~ 30 |
- $1,435.00 |
BX6200AM-10FR / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 48 lb-in | - Equipped | - 0.3 ~ 300 |
- $1,454.00 |
BX6200AM-15FR / OPX-1A | - 4.33 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 73 lb-in | - Equipped | - 0.2 ~ 200 |
- $1,454.00 |