Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
BX_top.jpg
The BX Series brushless DC motor speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
  • AC input
  • Frame sizes from 2.36 in to 4.33 in
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.88 lb-in to 970 lb-in
  • Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
  • Hollow shaft flat gearhead models available
Unit of Measure
« 21 22 23 24 

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Variable Speed Range (r/min)

List Price

BX6200AM-20FR / OPX-1A - 4.33 in. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - 98 lb-in - Equipped - 0.15 ~ 150 -
$1,454.00
BX6200AM-30FR / OPX-1A - 4.33 in. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - 146 lb-in - Equipped - 0.1 ~ 100 -
$1,465.00
BX6200AM-50FR / OPX-1A - 4.33 in. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - 240 lb-in - Equipped - 0.06 ~ 60 -
$1,465.00
BX6200AM-100FR / OPX-1A - 4.33 in. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 25 mm - 480 lb-in - Equipped - 0.03 ~ 30 -
$1,465.00
BX6200CM-10FR / OPX-1A - 4.33 in. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - 48 lb-in - Equipped - 0.3 ~ 300 -
$1,474.00
BX6200CM-15FR / OPX-1A - 4.33 in. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - 73 lb-in - Equipped - 0.2 ~ 200 -
$1,474.00
BX6200CM-20FR / OPX-1A - 4.33 in. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - 98 lb-in - Equipped - 0.15 ~ 150 -
$1,474.00
BX6200CM-30FR / OPX-1A - 4.33 in. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - 146 lb-in - Equipped - 0.1 ~ 100 -
$1,485.00
BX6200CM-50FR / OPX-1A - 4.33 in. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - 240 lb-in - Equipped - 0.06 ~ 60 -
$1,485.00
BX6200CM-100FR / OPX-1A - 4.33 in. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 25 mm - 480 lb-in - Equipped - 0.03 ~ 30 -
$1,485.00
BX6400SM-5FR / OPX-1A - 4.33 in. - 400 W (1/2 HP) - Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 25 mm - 48 lb-in - Equipped - 0.6 ~ 600 -
$1,627.00
BX6400SM-10FR / OPX-1A - 4.33 in. - 400 W (1/2 HP) - Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - 98 lb-in - Equipped - 0.3 ~ 300 -
$1,627.00
BX6400SM-15FR / OPX-1A - 4.33 in. - 400 W (1/2 HP) - Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - 146 lb-in - Equipped - 0.2 ~ 200 -
$1,627.00
BX6400SM-20FR / OPX-1A - 4.33 in. - 400 W (1/2 HP) - Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - 195 lb-in - Equipped - 0.15 ~ 150 -
$1,627.00
BX6400SM-30FR / OPX-1A - 4.33 in. - 400 W (1/2 HP) - Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - 290 lb-in - Equipped - 0.1 ~ 100 -
$1,638.00
BX6400SM-50FR / OPX-1A - 4.33 in. - 400 W (1/2 HP) - Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - 480 lb-in - Equipped - 0.06 ~ 60 -
$1,638.00
BX6400SM-100FR / OPX-1A - 4.33 in. - 400 W (1/2 HP) - Three-Phase 200-230 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 25 mm - 970 lb-in - Equipped - 0.03 ~ 30 -
$1,638.00
Unit of Measure
« 21 22 23 24