List Price |
---|---|---|---|---|---|---|---|---|---|---|
BX230A-100S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 53 lb-in | - Not Equipped | - 0.3 ~ 30 | - |
BX230A-200S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - 53 lb-in | - Not Equipped | - 0.15 ~ 15 | - |
BX230AM-5FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 3.5 lb-in | - Equipped | - 6 ~ 600 | - |
BX230AM-10FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 7.5 lb-in | - Equipped | - 3 ~ 300 | - |
BX230AM-15FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 11.5 lb-in | - Equipped | - 2 ~ 200 | - |
BX230AM-20FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 15 lb-in | - Equipped | - 1.5 ~ 150 | - |
BX230AM-30FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - 23 lb-in | - Equipped | - 1 ~ 100 | - |
BX230AM-50FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - 38 lb-in | - Equipped | - 0.6 ~ 60 | - |
BX230AM-100FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - 75 lb-in | - Equipped | - 0.3 ~ 30 | - |
BX230AM-200FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in | - Equipped | - 0.15 ~ 15 | - |
BX230AM-5S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 3.90 lb-in | - Equipped | - 6 ~ 600 | - |
BX230AM-10S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 7.9 lb-in | - Equipped | - 3 ~ 300 | - |
BX230AM-15S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 12.3 lb-in | - Equipped | - 2 ~ 200 | - |
BX230AM-20S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - 15.9 lb-in | - Equipped | - 1.5 ~ 150 | - |
BX230AM-30S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 23 lb-in | - Equipped | - 1 ~ 100 | - |
BX230AM-50S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 38 lb-in | - Equipped | - 0.6 ~ 60 | - |
BX230AM-100S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 53 lb-in | - Equipped | - 0.3 ~ 30 | - |
BX230AM-200S | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - 53 lb-in | - Equipped | - 0.15 ~ 15 | - |
BX230C-5FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 3.5 lb-in | - Not Equipped | - 6 ~ 600 | - |
BX230C-10FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 7.5 lb-in | - Not Equipped | - 3 ~ 300 | - |
BX230C-15FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 11.5 lb-in | - Not Equipped | - 2 ~ 200 | - |
BX230C-20FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 15 lb-in | - Not Equipped | - 1.5 ~ 150 | - |
BX230C-30FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - 23 lb-in | - Not Equipped | - 1 ~ 100 | - |
BX230C-50FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - 38 lb-in | - Not Equipped | - 0.6 ~ 60 | - |
BX230C-100FR | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - 75 lb-in | - Not Equipped | - 0.3 ~ 30 | - |